AD1870: Single-Supply 16-Bit Sigma Delta Stereo ADC
The input section of the AD1870 uses autocalibration to correct any dc offset voltage present in the circuit, provided that the inputs are ac-coupled. The single-ended dc input voltage can ...More
AD1870: Single-Supply 16-Bit Sigma Delta Stereo ADC
Product Description
The input section of the AD1870 uses autocalibration to correct any dc offset voltage present in the circuit, provided that the inputs are ac-coupled. The single-ended dc input voltage can swing The AD1870 is a stereo, 16-bit oversampling ADC based on sigma-delta technology intended primarily for digital audio bandwidth applications requiring a single 5 V power supply. Each single-ended channel consists of a fourth-order one-bit noise shaping modulator and a digital decimation filter. An on-chip voltage reference, stable over temperature and time, defines the full-scale range for both channels. Digital output data from both channels are time-multiplexed to a single, flexible serial interface. The AD1870 accepts a 256 x fS or a 384 x fS input clock (fS is the sampling frequency) and operates in both serial port "master" and "slave" modes. In slave mode, all clocks must be externally derived from a common source.
- Data Sheet Rev A, 06/2002 (pdf 281kB)
- (About Data Sheets)
Features
- Single 5 V Power Supply
- Single-Ended Dual-Channel Analog Inputs
- 92 dB (Typ) Dynamic Range
- 90 dB (Typ) S/(THD + N)
- 0.006 dB Decimator Pass-Band Ripple
- Fourth Order, 64X Oversampling Σ-Δ Modulator
- Three-Stage, Linear-Phase Decimator
- 256 x fS or 384 x fS Input Clock
- Less than 100 µW (Typ)
Power-Down Mode - Input Overrange Indication,
On-Chip Voltage Reference - Flexible Serial Output Interface
- 28-Lead SOIC Package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1870
Single-Supply 16-Bit Sigma Delta Stereo ADC
Functional Block Diagram for AD1870
| Part# | DNR (dB) | SNR (dB) | THD+N @ 1kHz (-dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|
| AD1974 | 107 | 107 | 97 | - | $4.01 |
| AD1871 | 105 | 105 | 95 | Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC | $5.15 |
| AD1877 | 94 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | $7.59 |
| AD1870 | 92 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1870 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1870AR | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1870AR-REEL | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1870ARZ | Prodn | 28 ld SOIC - Wide | 28 | Comm. | - | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1870ARZ-REEL | Prodn | 28 ld SOIC - Wide | 28 | Comm. | $ | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close