Analog Devices AD1877 - Single-Supply 16-Bit (Sigma Delta) Stereo ADC
Analog to Digital Converters
A/D Converters
Audio A/D Converters 
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD1877 Single-Supply 16-Bit (Sigma Delta) Stereo ADC

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD1877 is a stereo, 16-bit oversampling ADC based on Sigma Delta technology. This part is intended primarily for digital audio applications requiring a single 5 V power supply. Each...More
 Specifications
DNR (dB) 94dB
THD+N @ 1kHz (-dB) 90dB
Product Description Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC
Find Similar Products
 
 Functional Block Diagram Enlarge
AD1877
Symbols and Footprints
 Features
  • Single 5 V Power Supply
  • Single-Ended Dual-Channel Analog Inputs
  • 92 dB (Typ) Dynamic Range
  • 90 dB (Typ) S/(THD + N)
  • 0.006 dB Decimator Pass-Band Ripple
  • Fourth Order, 64X Oversampling Σ-Δ Modulator
  • Three-Stage, Linear-Phase Decimator
  • 256 x fS or 384 x fS Input Clock
  • Less than 100 µW (Typ)
    Power-Down Mode
  • Input Overrange Indication,
    On-Chip Voltage Reference
  • Flexible Serial Output Interface
  • 28-Lead SOIC Package
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD1877 Model Options
Model Status Package Pins Temp
Range
Price*
(100-499)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD1877JR Prodn 28 ld SOIC - Wide 28 Comm $9.35 9/5/2008N
Material
Declaration
Contact ADIAdd to Cart
AD1877JRZ Prodn 28 ld SOIC - Wide 28 Comm $8.50 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#DNR (dB)SNR (dB)THD+N @ 1kHz (-dB)Product DescriptionPrice* (1000 pcs.)
AD197410710797-$4.01
AD187110510595Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC$5.15
AD187794-90Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC$7.59
AD187092-90Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC**

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.