AD1974: 4 ADC with PLL, 192 kHz, 24-Bit Codec
The AD1974 is a high performance, single-chip codec that pro-vides four analog-to-digital converters (ADCs) with differential inputs using the Analog Devices, Inc. patented multibit sigma-delta ...More
AD1974: 4 ADC with PLL, 192 kHz, 24-Bit Codec
Product Description
The AD1974 is a high performance, single-chip codec that pro-vides four analog-to-digital converters (ADCs) with differential inputs using the Analog Devices, Inc. patented multibit sigma-delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to adjust volume and many other parameters. The AD1974 operates from 3.3 V digital and analog supplies. The AD1974 is available in a single-ended output 48-lead LQFP.
The AD1974 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board phase-locked loop (PLL) to derive the master clock from the LR clock or from an external crystal, the AD1974 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The ADCs are designed using the latest continuous time architectures from Analog Devices to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.
Applications
Quick Links
- Data Sheet Rev 0, 04/2007, (pdf, 1135 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Design Tools
AD1938 IBIS Model
Covers the AD1933/34/38/39, AD1974 and the ADAU1328.
Features
- Phase-locked loop generated or direct master clock
- Low EMI design
- 107 dB dynamic range and SNR
- −94 dB THD + N
- Single 3.3 V supply
- Tolerance for 5 V logic inputs
- Supports 24 bits and 8 kHz to 192 kHz sample rates
- Differential ADC input
- Log volume control with autoramp function
- SPI®-controllable for flexibility
- Software-controllable clickless mute
- Software power-down
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD1974
4 ADC with PLL, 192 kHz, 24-Bit Codec
Other Diagrams for AD1974
4 ADC with PLL, 192 kHz, 24-Bit Codec
AD1974 Pin Configuration
Functional Block Diagram for AD1974
| Part# | DNR (dB) | SNR (dB) | THD+N @ 1kHz (-dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|
| AD1974 | 107 | 107 | 97 | - | - |
| AD1871 | 105 | 105 | 95 | Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC | - |
| AD1877 | 94 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | - |
| AD1870 | 92 | - | 90 | Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1974 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1974YSTZ | Prodn | 48 ld LQFP | 48 | Ind | $3.96 | 08/08/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1974YSTZ-RL | Prodn | 48 ld LQFP | 48 | Ind | $3.96 | 08/08/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD1974EBZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/03/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close