AD2S1205:  12-Bit R/D Converter with Reference Oscillator

The AD2S1205 is a complete 12-bit resolution tracking resolver-to-digital converter that contains an on-board programmable sinusoidal oscillator providing sine wave excitation for resolvers. ...More

AD2S1205:  12-Bit R/D Converter with Reference Oscillator

Product Description

The AD2S1205 is a complete 12-bit resolution tracking resolver-to-digital converter that contains an on-board programmable sinusoidal oscillator providing sine wave excitation for resolvers.

The converter accepts 3.15 V p-p ± 27% input signals on the Sin and Cos inputs. A Type II tracking loop is employed to track the inputs and convert the input Sin and Cos information into a digital representation of the input angle and velocity. The maximum tracking rate is a function of the external clock frequency. The performance of the AD2S105 is specified across a frequency range of 8.192 MHz ± 25%, allowing a maximum tracking rate of 1250 rps.

Product Highlights

  1. Ratiometric Tracking Conversion. The Type II tracking loop provides continuous output position data without conversion delay. It also provides noise immunity and tolerance of harmonic distortion on the reference and input signals.
  2. System Fault Detection. A fault detection circuit can sense loss of resolver signals, out-of-range input signals, input signal mismatch, or loss of position tracking.
  3. Input Signal Range. The Sin and Cos inputs can accept differential input voltages of 3.15 V p-p ± 27%.
  4. Programmable Excitation Frequency. Excitation frequency is easily programmable to 10 kHz, 12 kHz, 15 kHz, or 20 kHz by using the frequency select pins (the FS1 and FS2 pins).
  5. Triple Format Position Data. Absolute 12-bit angular position data is accessed via either a 12-bit parallel port or a 3-wire serial interface. Incremental encoder emulation is in standard A-quad-B format with direction output available.
  6. Digital Velocity Output. 12-bit signed digital velocity accessed via either a 12-bit parallel port or a 3-wire serial interface.

Applications

  • Automotive motion sensing and control
  • Hybrid-electric vehicles
  • Electric power steering
  • Integrated starter generator/alternator
  • Industrial motor control
  • Process control
  • Data Sheet, Rev. 0, 1/07

    Features

    • Complete monolithic resolver-to-digital converter (RDC)
    • Parallel and serial 12-bit data ports
    • System fault detection
    • ±11 arc minutes of accuracy
    • Input signal range: 3.15 V p-p ± 27%
    • Absolute position and velocity outputs
    • 1250 rps maximum tracking rate,
      12-bit resolution
    • Incremental encoder emulation
      (1024 pulses/rev)
    • Programmable sinusoidal oscillator on board
    • Single-supply operation (5.00 V ± 5%)
    • −40°C to +125°C temperature rating
    • 44-lead LQFP

    Diagrams

    AD2S1205 Diagram
    Functional Block Diagram for AD2S1205

    Specifications

    Resolution (Bits) 12bit
    Package 44LQFP
    Max Track Rate (+/- rps) 1250
    Accuracy (arcmin) 22/11
    Temp_Range (C) -40 to +125
    Ref Freq (Hz) 10k-20k
    Vel o/p Yes
    Vel Lnrty (+/- FSR max) 2lsb
    Power (mW) 50mW
    Interface Parallel/Serial
    Encoder Emulation Yes
    Supplies (V) +5V

    Explore Other Products

    AD2S1210 - Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator

    Subscribe to New Products Feed
    Part# Resolution (Bits) Max Track Rate (+/- rps) Accuracy (arcmin) Ref Freq (Hz) Vel o/p Vel Lnrty (+/- FSR max) Interface Encoder Emulation Price* (1000-4999)
    AD2S1200 12 1,000 22/11 10k-20k Yes 2lsb Parallel/Serial Yes $12.14
    AD2S1205 12 1,250 22/11 10k-20k Yes 2lsb Parallel/Serial Yes $12.14
    AD2S1210 16 3125/1250/625/156.25 5 2k-20k Yes 2 to 16 lsb Parallel/Serial Yes $12.00
    AD2S44 14 20 4 400-2.6k No n/a Parallel No -
    AD2S80A 16 1040/260/65/16.25 8/4/2 50-20k Yes 3 Parallel No $48.09
    AD2S83 16 1040/260/65/16.25 8 0-20k Yes 0.25 to1 Parallel No $71.08
    AD2S90 12 500 10.6 3k-20k Yes n/a Serial Yes $27.83
    RDC1740 14 27 5.3 400-2.6k No n/a Parallel No -
    SDC1740 14 27 5.3 400-2.6k No n/a Parallel No $1191.67
    SDC1741 12 18 15.3 400-2.6k No n/a Parallel No -
    SDC1742 12 18 8.5 400-2.6k No n/a Parallel No $1294.22

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices