AD2S83: Variable Resolution Resolver-to-Digital Converter
The AD2S83 is a monolithic 10-, 12-, 14-, or 16-bit tracking resolver-to-digital converter.
The converter allows users to select their own resolution and dynamic performance with external ...More
AD2S83: Variable Resolution Resolver-to-Digital Converter
Product Description
The AD2S83 is a monolithic 10-, 12-, 14-, or 16-bit tracking resolver-to-digital converter.
The converter allows users to select their own resolution and dynamic performance with external components. The converter allows users to select the resolution to be 10, 12, 14, or 16 bits and to track resolver signals rotating at up to 1040 revs per second (62,400 rpm) when set to 10-bit resolution.
The AD2S83 converts resolver format input signals into a parallel natural binary digital word using a ratiometric tracking conversion method. This ensures high noise immunity and tolerance of long leads allowing the converter to be located remote from the resolver.
A precise analog signal proportional to velocity is also available and will replace a tachogenerator. The AD2S83 operates over reference frequencies in the range 0 Hz to 20,000 Hz.
Features
- Tracking R/D Converter
- High Accuracy Velocity Output
- High Max Tracking Rate 1040 RPS (10 Bits)
- 44-Lead PLCC Package
- 10-, 12-, 14-, or 16-Bit Resolution Set by User
- Ratiometric Conversion
- Stabilized Velocity Reference
- Dynamic Performance Set by User
- Industrial Temperature Range
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD2S83
Variable Resolution Resolver-to-Digital Converter
Functional Block Diagram for AD2S83
AD2S1210 - Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator
| Part# | Resolution (Bits) | Max Track Rate (+/- rps) | Accuracy (arcmin) | Ref Freq (Hz) | Vel o/p | Vel Lnrty (+/- FSR max) | Interface | Encoder Emulation | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD2S1200 | 12 | 1,000 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.14 |
| AD2S1205 | 12 | 1,250 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.14 |
| AD2S1210 | 16 | 3,125 | +/- 2.5 | - | - | - | - | - | $12.00 |
| AD2S44 | 14 | 20 | 4 | 400-2.6k | No | n/a | Parallel | No | - |
| AD2S80A | 16 | 1040/260/65/16.25 | 8/4/2 | 50-20k | Yes | 3 | Parallel | No | $48.09 |
| AD2S83 | 16 | 1040/260/65/16.25 | 8 | 0-20k | Yes | 0.25 to1 | Parallel | No | $71.08 |
| AD2S90 | 12 | 500 | 10.6 | 3k-20k | Yes | n/a | Serial | Yes | $27.83 |
| RDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | $1191.67 |
| SDC1741 | 12 | 18 | 15.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1742 | 12 | 18 | 8.5 | 400-2.6k | No | n/a | Parallel | No | $1294.22 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD2S83 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD2S83AP | Prodn | 44 ld PLCC | 44 | Ind | $87.43 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S83AP-REEL | Contact ADI | 44 ld PLCC | 44 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD2S83APZ | Prodn | 44 ld PLCC | 44 | Ind | $83.62 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S83APZ-REEL | Prodn | 44 ld PLCC | 44 | Ind | $83.62 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S83IP | Prodn | 44 ld PLCC | 44 | Comm. | $74.32 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S83IP-REEL | Prodn | 44 ld PLCC | 44 | Comm. | $74.32 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S83IPZ | Prodn | 44 ld PLCC | 44 | Comm. | $71.08 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD2S83IPZ-REEL | Prodn | 44 ld PLCC | 44 | Comm. | $71.08 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close