AD2S90: Low Cost, Complete 12-Bit Resolver-to-Digital Converter
The AD2S90 is a complete 12-bit resolution tracking resolver-to- digital converter. No external components are required to operate the device.
The converter accepts 2 V rms ± 10% input signals ...More
AD2S90: Low Cost, Complete 12-Bit Resolver-to-Digital Converter
Product Description
The AD2S90 is a complete 12-bit resolution tracking resolver-to- digital converter. No external components are required to operate the device.
The converter accepts 2 V rms ± 10% input signals in the range 3 kHz-20 kHz on the SIN, COS and REF inputs. A Type II servo loop is employed to track the inputs and convert the input SIN and COS information into a digital representation of the input angle. The bandwidth of the converter is set internally at 1 kHz. The maximum tracking rate is 375 rps at 12-bit resolution.
Angular position output information is available in two forms, absolute serial binary and incremental A quad B.
The absolute serial binary output is 12-bit (1 in 4096). The data output pin is high impedance when Chip Select CS is logic HI. This allows the connection of multiple converters onto a common bus. Absolute angular information in serial pure binary form is accessed by CS followed by the application of an external clock (SCLK) with a maximum rate of 2 MHz.
The encoder emulation outputs A, B and NM continuously produce signals equivalent to a 1024 line encoder.
When decoded this corresponds to 12-bits resolution. Three common north marker pulse widths are selected via a single pin (NMC).
An analog velocity output signal provides a representation of velocity from a rotating resolver shaft traveling in either a clockwise or counterclockwise direction.
The AD2S90 operates on a ±5 V dc ± 5% power supplies and is fabricated on Analog Devices' Linear Compatible CMOS process (LC2MOS). LC2MOS is a mixed technology process that combines precision bipolar circuits with low power CMOS logic circuits.
- Data Sheet Rev D, 01/1999 (pdf 168kB)
- (About Data Sheets)
Features
- Complete Monolithic Resolver-to-Digital Converter
- Incremental Encoder Emulation (1024-Line)
- Absolute Serial Data (12-Bit)
- Differential Inputs
- 12-Bit Resolution
- Industrial Temperature Range
- 20-Lead PLCC
- Low Power (50 mW)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD2S90
Low Cost, Complete 12-Bit Resolver-to-Digital Converter
Functional Block Diagram for AD2S90
AD2S1210 - Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator
| Part# | Resolution (Bits) | Max Track Rate (+/- rps) | Accuracy (arcmin) | Ref Freq (Hz) | Vel o/p | Vel Lnrty (+/- FSR max) | Interface | Encoder Emulation | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD2S1200 | 12 | 1,000 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.14 |
| AD2S1205 | 12 | 1,250 | 22/11 | 10k-20k | Yes | 2lsb | Parallel/Serial | Yes | $12.14 |
| AD2S1210 | 16 | 3125/1250/625/156.25 | 5 | 2k-20k | Yes | 2 to 16 lsb | Parallel/Serial | Yes | $12.00 |
| AD2S44 | 14 | 20 | 4 | 400-2.6k | No | n/a | Parallel | No | - |
| AD2S80A | 16 | 1040/260/65/16.25 | 8/4/2 | 50-20k | Yes | 3 | Parallel | No | $48.09 |
| AD2S83 | 16 | 1040/260/65/16.25 | 8 | 0-20k | Yes | 0.25 to1 | Parallel | No | $71.08 |
| AD2S90 | 12 | 500 | 10.6 | 3k-20k | Yes | n/a | Serial | Yes | $27.83 |
| RDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1740 | 14 | 27 | 5.3 | 400-2.6k | No | n/a | Parallel | No | $1191.67 |
| SDC1741 | 12 | 18 | 15.3 | 400-2.6k | No | n/a | Parallel | No | - |
| SDC1742 | 12 | 18 | 8.5 | 400-2.6k | No | n/a | Parallel | No | $1294.22 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD2S90 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD2S90AP | Prodn | 20 ld PLCC | 20 | Ind | $29.10 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD2S90APZ | Prodn | 20 ld PLCC | 20 | Ind | $27.83 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close