AD7416:  Temperature Sensor: Temperature to Digital Converter, I2C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy

The AD7417 and AD7418 are 10-Bit, single and 4 Channel A/D Converter with an On-Chip Temperature Sensor that can operate from a single 2.7V to 5.5V power supply. The devices contain a 10µs ...More

AD7416:  Temperature Sensor: Temperature to Digital Converter, I2C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy

Product Description

The AD7417 and AD7418 are 10-Bit, single and 4 Channel A/D Converter with an On-Chip Temperature Sensor that can operate from a single 2.7V to 5.5V power supply. The devices contain a 10µs successive-approximation converter based around a capacitor DAC, a 5 Channel Multiplexer, an On-Chip Temperature Sensor, an On-Chip Clock Oscillator, an On-Chip Track/Hold, and an On-Chip Reference (2.5V). The AD7416 is a temperature monitoring only device in an SO-8 package.

Features

  • 10-Bit ADC with 15 µs and 30 µs Conversion Times
  • Single and Four Single-Ended Analog Input Channels
  • On-Chip Temperature Sensor: –40ºC to +125ºC
  • On-Chip Track-and-Hold
  • Automatic Power-Down at the End of a Conversion
  • Over temperature Indicator
  • Wide Operating Supply Range:
    2.7 V to 5.5 V
  • I2C® Compatible Serial Interface
  • Selectable Serial Bus Address Allows Connection of up to Eight
    AD7416/AD7417s to a Single Bus
  • AD7416 Is a Superior Replacement for LM75

Diagrams

  • Enlarge
  • Symbols and Footprints
AD7416 Diagram
Typical Application Circuit for AD7416

Specifications

Output Type Digital
Sensor Output I²C ®
Temp Res(°C/LSB) 0.25°C/LSB
Supply Voltage Range +2.7V to +5.5V
Temp Range(s) -40 to +125

Explore Other Products

Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999) Sensor Output
TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27 PWM
TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27 PWM
AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04 I²C ®, SMBus
AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04 I²C ®, SMBus
AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00 I²C ®
AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34 MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34 I²C ®
ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.46 I²C ®, QSPI (TM), SMBus, SPI (TM)
ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.51 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.23 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM)
AD7817 0.25 ±1 10 4 --- Serial, SPI -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29 MICROWIRE (TM), QSPI (TM), SPI (TM)
AD7417 0.25 ±1 10 5 --- I2C, Serial -40 to +125 +2.7V to +5.5V 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out