Analog Devices ADT7316 - ±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC
Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters 
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADT7316 ±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC

Data Sheets
Application Notes pdf(467k) Evaluation Boards pdf(687k) Price, Packaging, and Availability
Product Description
The ADT7316/ADT7317/ADT7318*combine a 10-bit temperature-to-digital converter and a quad 12-/10-/8-bit DAC, respectively, in a 16-lead QSOP. This includes a bandgap temperature sensor and a 10-bit...More
 Specifications
Function Local Sensor, Sensor, Sensor w/ DACs
Resolution (Bits) 10bit
Supply Voltage Range +2.7V to +5.5V
# Chan 3
Temp Range(s) -40 to +120
Packages QSOP-16
Find Similar Products
 
 Functional Block Diagram Enlarge
ADT7316/ADT7317/ADT7318
Symbols and Footprints
 Features
  • ADT7317—four 10-bit DACs
  • ADT7318—four 8-bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes
  • 10-bit temperature-to-digital converter
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy of ±0.5°C Supply range: 2.7 V to 5.5 V
  • DAC output range: 0 V to 2 VREF
  • Power-down current : <10 μA
  • Internal 2.28 VREF option
  • Double-buffered input logic
  • Buffered/unbuffered reference input option
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADT7316 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADT7316ARQ Prodn 16 ld QSOP 16 Ind $6.75 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQ-REEL7 Prodn 16 ld QSOP 16 Ind $6.75 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQZ Prodn 16 ld QSOP 16 Ind $6.46 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQZ-REEL Prodn 16 ld QSOP 16 Ind $6.46 - Y
Material
Declaration
Contact ADIAdd to Cart
ADT7316ARQZ-REEL7 Prodn 16 ld QSOP 16 Ind $6.46 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-ADT7316EBZ Prodn EVALUATION BOARDS - TBD $194.81 10/17/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Temp Res(°C/LSB)25°C Temp Error (Deg C)Resolution (Bits)# ChanDAC OutputsInterfaceTemp Range(s)Supply Voltage RangeProduct DescriptionPrice* (1000 pcs.)
AD78170.25±1104---Serial; SPI-40 to +85+2.7V to +5.5V4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag$3.29
TMP030.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ Open-Collector Output$3.27
AD74170.25±1105---I2C; Serial-40 to +125+2.7V to +5.5V4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out$2.99
AD78140.25n/a100---Serial; SPI-55 to +125+2.7V to +5.5V10-Bit Digital Temperature Sensor in 6-Lead SOT-23$1.00
ADT75160.25n/a10712-Bit x 4I2C/SPI; Serial; SPI-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs$7.74
AD74150.25±2100---I2C; Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04
ADT75170.25n/a10710-Bit x 4I2C/SPI; Serial; SPI-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 10-Bit Voltage DAC Control Outputs$4.85
AD73140.25±1100---Serial; SPI-35 to +85+2.65V to +5.5VLow Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP$0.66
ADT75190.25n/a1078-Bit x 4I2C/SPI; Serial-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 8-Bit Voltage DAC Control Outputs$3.56
AD74180.25±1102---I2C; Serial-40 to +125+2.7V to +5.5V10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34
ADT74110.25+0.51010n/aI2C; I2C/SPI; Serial; SPI-40 to +120+2.7V to +5.5VSPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor$2.22
ADT73170.25±0.510310-Bit x 4I2C; I2C/SPI; SM Bus; SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC$3.51
ADT74080.0625±1120---I2C; SM Bus-20 to +125+3V to +3.6V± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor$0.87
TMP040.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ CMOS/TTL Output$3.27
ADT750.0625n/a120---I2C; Serial; SM Bus-55 to +125+3V to +5.5V±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor$0.66
AD74160.25n/a100---I2C; Serial-40 to +125+2.7V to +5.5V10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy$1.00
ADT73160.25±0.510312-Bit x 4I2C; I2C/SPI; Serial; SM Bus; SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC$6.46
ADT73180.25+0.51038-Bit x 4I2C; I2C/SPI; Serial; SM Bus; SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC$2.23
AD74140.25n/a100---I2C; Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin$1.04
AD78180.25±1101---Serial; SPI-40 to +85+2.7V to +5.5V9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output$2.34
ADT73010.03125n/a130---Serial; SPI-40 to +150+2.7V to +5.5V13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP$1.21
ADT73020.03125n/a130---Serial; SPI-40 to +125+2.7V to +5.25V±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23$0.78
TMP060.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66
TMP050.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output$0.66

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)