Analog Devices ADT7408 - ± 2°C Accurate, 12-Bit Digital Temperature Sensor
Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters 
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADT7408 ± 2°C Accurate, 12-Bit Digital Temperature Sensor

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADT7408 is the first digital temperature sensor that complies with JEDEC standard JC-42.4 for Mobile Platform Memory Module. The ADT7408 contains a band gap temperature sensor and 12-bit ADC...More
 Specifications
Function Controller, Local Sensor, Sensor, Sensor/Controller, User Programmable
Resolution (Bits) 12bit
Supply Voltage Range +3V to +3.6V
# Chan 0
Temp Range(s) -20 to +125
Packages LFCSP-8
Find Similar Products
 
 Functional Block Diagram Enlarge
ADT7408
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • 12-bit Temperature-to-digital Converter
  • ± 2°C Accuracy Typ
  • Operation from −20°C to +125°C
  • Operation from 3 V to 3.6 V
  • Average Supply Current (500μA max)
  • Selectable 0, 1.5°C, 3°C, 6°C Hysteresis
  • SMBus-/I2C-Compatible Interface
  • Dual Purpose Event Pin: Comparator or Interrupt
  • 8-pin LFCSP 3mm x 3mm (JEDEC MO-229 VEED-4)Package
  • Complies with JEDEC Standard JC-42.4 Memory Module
  • Thermal Sensor Component Specification
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADT7408 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADT7408CCPZ-REEL Prodn 8 ld LFCSP (3x3mm) 8 Ind $0.87 8/22/2008Y
Material
Declaration
Contact ADIContact ADI
ADT7408CCPZ-REEL7 Prodn 8 ld LFCSP (3x3mm) 8 AUTO $0.87 8/22/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Temp Res(°C/LSB)25°C Temp Error (Deg C)Resolution (Bits)# ChanDAC OutputsInterfaceTemp Range(s)Supply Voltage RangeProduct DescriptionPrice* (1000 pcs.)
ADT75160.25n/a10712-Bit x 4I2C/SPI; Serial; SPI-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs$7.74
ADT75170.25n/a10710-Bit x 4I2C/SPI; Serial; SPI-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 10-Bit Voltage DAC Control Outputs$4.85
ADT73170.25±0.510310-Bit x 4I2C; I2C/SPI; SM Bus; SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC$3.51
ADT75190.25n/a1078-Bit x 4I2C/SPI; Serial-40 to +120+2.7V to +5.5VSPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 8-Bit Voltage DAC Control Outputs$3.56
TMP030.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ Open-Collector Output$3.27
ADT74110.25+0.51010n/aI2C; I2C/SPI; Serial; SPI-40 to +120+2.7V to +5.5VSPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor$2.22
AD78140.25n/a100---Serial; SPI-55 to +125+2.7V to +5.5V10-Bit Digital Temperature Sensor in 6-Lead SOT-23$1.00
ADT65010.125±411n/a-Switch (Off/On)-55 to +125+2.7V to +5.5V2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC$0.49
AD74150.25±2100---I2C; Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04
ADT65020.125±411n/a---Switch (Off/On)-55 to +125+2.7V to +5.5V2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC**
AD73140.25±1100---Serial; SPI-35 to +85+2.65V to +5.5VLow Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP$0.66
ADT65030.0625n/a11n/a---Switch (Off/On)-55 to +125+2.7V to +5.5V2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C$0.50
AD74180.25±1102---I2C; Serial-40 to +125+2.7V to +5.5V10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34
ADT65040.0625n/a12n/a---Switch (Off/On)-55 to +125+2.7V to +5.5V2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C$0.50
AD74170.25±1105---I2C; Serial-40 to +125+2.7V to +5.5V4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out$2.99
ADT74080.0625±1120---I2C; SM Bus-20 to +125+3V to +3.6V± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor$0.87
ADT73180.25+0.51038-Bit x 4I2C; I2C/SPI; Serial; SM Bus; SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC$2.23
ADT750.0625n/a120---I2C; Serial; SM Bus-55 to +125+3V to +5.5V±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor$0.66
AD74140.25n/a100---I2C; Serial-40 to +125+2.7V to +5.5VSMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin$1.04
ADT73010.03125n/a130---Serial; SPI-40 to +150+2.7V to +5.5V13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP$1.21
AD78180.25±1101---Serial; SPI-40 to +85+2.7V to +5.5V9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output$2.34
ADT73160.25±0.510312-Bit x 4I2C; I2C/SPI; Serial; SM Bus; SPI-40 to +120+2.7V to +5.5VSPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC$6.46
TMP040.3±3160---PWM-40 to +100+4.5V to +7VSerial PWM-Output Temperature Sensor w/ CMOS/TTL Output$3.27
AD74160.25n/a100---I2C; Serial-40 to +125+2.7V to +5.5V10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy$1.00
AD78170.25±1104---Serial; SPI-40 to +85+2.7V to +5.5V4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag$3.29
ADT73020.03125n/a130---Serial; SPI-40 to +125+2.7V to +5.25V±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23$0.63
TMP060.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66
TMP050.025±0.5120---PWM-40 to +150+2.7V to +5.5V0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output$0.66
AD22105n/a±3n/a0---Switch (Off/On)-40 to +125+2.7V to 7VLow Voltage, Resistor Programmable Thermostatic Switch$1.21

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)