ADT7411: SPI®-/I2C®-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel A/D Converter
The ADT7411* combines a 10-bit temperature-to-digital converter and a 10-bit 8-channel ADC in a 16-lead QSOP. This includes a band gap temperature sensor and a 10-bit ADC to monitor and digitize the ...More
ADT7411: SPI®-/I2C®-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel A/D Converter
Product Description
The ADT7411* combines a 10-bit temperature-to-digital converter and a 10-bit 8-channel ADC in a 16-lead QSOP. This includes a band gap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C. The ADT7411 operates from a single 2.7 V to 5.5 V supply. The input voltage on the ADC channels has a range of 0 V to 2.25 V and the input bandwidth is dc. The reference for the ADC channels is derived internally. The ADT7411 provides two serial interface options: a 4-wire serial interface compatible with SPI, QSPI, MICROWIRE, and DSP interface standards, and a 2-wire SMBus/I2C interface. It features a standby mode that is controlled via the serial interface.
The ADT7411’s wide supply voltage range, low supply current, and SPI-/I2C-compatible interface make it ideal for a variety of applications, including PCs, office equipment, and domestic appliances.
Applications
1*Protected by U.S. Patent Numbers: 6,169,442; 5,867,012; 5,764174. Other patents pending.
Features
- 10-bit temperature-to-digital converter
- 10-bit 8-channel ADC
DC input bandwidth
Input range: 0 V to 2.25 V and 0 V to VDD - Temperature range: −40°C to +120°C
- Temperature sensor accuracy of ±0.5°C
- Supply range: 2.7 V to 5.5 V
- Power-down current : <10 μA
- Internal 2.228 VREF option
- Double-buffered input logic I2C, SPI, QSPI™, MICROWIRE™, and DSP compatible
- 4-wire serial interface
- SMBus packet error checking (PEC) compatible
- 16-lead QSOP
| Part# | Temp Res(°C/LSB) | 25°C Temp Error (Deg C) | Resolution (Bits) | # Chan | DAC Outputs | Interface | Temp Range(s) | Supply Voltage Range | Product Description | Price* (1000-4999) | Sensor Output |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TMP03 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ Open-Collector Output | $3.27 | PWM |
| TMP04 | 0.3 | ±3 | 16 | 0 | --- | PWM | -40 to +100 | +4.5V to +7V | Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output | $3.27 | PWM |
| AD7814 | 0.25 | n/a | 10 | 0 | --- | Serial, SPI | -55 to +125 | +2.7V to +5.5V | 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 | $1.00 | DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7414 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin | $1.04 | I²C ®, SMBus |
| AD7415 | 0.25 | ±2 | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT | $1.04 | I²C ®, SMBus |
| AD7416 | 0.25 | n/a | 10 | 0 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $1.00 | I²C ® |
| AD7314 | 0.25 | ±1 | 10 | 0 | --- | Serial, SPI | -35 to +85 | +2.65V to +5.5V | Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP | $0.66 | DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7818 | 0.25 | ±1 | 10 | 1 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.34 | MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7418 | 0.25 | ±1 | 10 | 2 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.34 | I²C ® |
| ADT7316 | 0.25 | ±0.5 | 10 | 3 | 12-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC | $6.46 | I²C ®, QSPI (TM), SMBus, SPI (TM) |
| ADT7317 | 0.25 | ±0.5 | 10 | 3 | 10-Bit x 4 | I2C, I2C/SPI, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC | $3.51 | DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) |
| ADT7318 | 0.25 | +0.5 | 10 | 3 | 8-Bit x 4 | I2C, I2C/SPI, Serial, SM Bus, SPI | -40 to +120 | +2.7V to +5.5V | SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC | $2.23 | DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) |
| AD7817 | 0.25 | ±1 | 10 | 4 | --- | Serial, SPI | -40 to +85 | +2.7V to +5.5V | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.29 | MICROWIRE (TM), QSPI (TM), SPI (TM) |
| AD7417 | 0.25 | ±1 | 10 | 5 | --- | I2C, Serial | -40 to +125 | +2.7V to +5.5V | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | $2.99 | I²C ® |
| ADT7516 | 0.25 | n/a | 10 | 7 |