ADV7180: 10-Bit, 4× Oversampling SDTV Video Decoder
The ADV7180 automatically detects and converts standard analog baseband television signals compatible with worldwide NTSC, PAL, and SECAM standards into 4:2:2 component video data compatible with the ...More
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
ADV7180: 10-Bit, 4× Oversampling SDTV Video Decoder
Product Description
The ADV7180 automatically detects and converts standard analog baseband television signals compatible with worldwide NTSC, PAL, and SECAM standards into 4:2:2 component video data compatible with the 8-bit ITU-R BT.656 interface standard.
The simple digital output interface connects gluelessly to a wide range of MPEG encoders, codecs, mobile video processors, and Analog Devices, Inc., digital video encoders, such as theADV7179. External HS, VS, and FIELD signals provide timing references for LCD controllers and other video ASICs, if required.
The accurate 10-bit analog-to-digital conversion provides professional quality video performance for consumer applications with true 8-bit data resolution. Three analog video input channels accept standard composite, S-video, or component video signals, supporting a wide range of consumer video sources. AGC and clamp-restore circuitry allow an input videosignal peak-to-peak range up to 1.0 V. Alternatively, these can be bypassed for manual settings.
The line-locked clock output allows the output data rate, timingsignals, and output clock signals to be synchronous,asynchronous, or line locked even with ±5% line length variation. Output control signals allow glueless interface connections in many applications. The ADV7180 is programmed via a 2-wire, serial, bidirectional port (I2C compatible).
The ADV7180 is fabricated in a 1.8 V CMOS process. Itsmonolithic CMOS construction ensures greater functionality with lower power dissipation. A chip-scale, 40-lead, Pb-free LFCSP package option makes the decoder ideal for space constrained portable applications. A 64-lead LQFP package is also available (pin compatible with ADV7181B).
ApplicationsData Sheet, Rev. B, 2/07
Features
- Worldwide NTSC/PAL/SECAM color demodulation support
- One 10-bit ADC, 4× oversampling for CVBS, 2× oversampling for Y/C mode, and 2× oversampling for YPrPb (per channel)
- Three video input channels with on-chip antialiasing filter
- CVBS (composite), Y/C (S-video), and YPrPb (component) video input support
- Adaptive Digital Line Length Tracking (ADLLT™), signal processing, and enhanced FIFO management give mini-TBC functionality
- Macrovision® copy protection detection
- 5-line adaptive comb filters and CTI/DNR video enhancement
- Integrated AGC with adaptive peak white mode
- NTSC/PAL/SECAM autodetection
- 8-bit ITU-R BT.656 YCrCb 4:2:2 output and HS, VS, FIELD1
- 1.0 V analog input signal range
- Four general-purpose outputs (GPO)2
1The ADV7180 LFCSP-40 uses one pin to output VS or FIELD.
2 ADV7180 LQFP-64 only.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADV7180
10-Bit, 4× Oversampling SDTV Video Decoder
Other Diagrams for ADV7180
10-Bit, 4× Oversampling SDTV Video Decoder
40-Lead LFCSP
64-Lead LQFP
Connection Diagram
Functional Block Diagram for ADV7180
EVAL-ATV - Advanced Television Mother Board
| Part# | Resolution (Bits) | ADC Speed (MHz) | Output Resolution (bits) | Input Color Formats | Input Signal Types | Data Output Formats | # Input Channels | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| ADV7180 | 10 | 86 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | $5.70 |
| ADV7181 | 9 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | $6.95 |
| ADV7181B | 9 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | $6.95 |
| ADV7183 | 10 | 27 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 6 | - |
| ADV7183A | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | $8.05 |
| ADV7184 | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, RGB SCART, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | $8.50 |
| ADV7185 | 10 | 54 | 8 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2 | 6 | - |
| ADV7188 | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, RGB SCART, Y/C, YPbPr | 8 & 16-bit YCbCr 4:2:2 | 12 | $11.38 |
| ADV7189 | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2 | 12 | $15.30 |
| ADV7189B | 12 | 54 | 10 | NTSC, PAL, SECAM | Composite, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2 | 12 | $15.30 |
| ADV7400 | 10 | 110 | 8 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $14.75 |
| ADV7400A | 10 | 110 | 8 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $14.75 |
| ADV7401 | 10 | 140 | 8 | NTSC, PAL, SECAM | Composite, RGB, RGB SCART, Y/C, YPbPr | 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $14.75 |
| ADV7402 | 12 | 110 | 10 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 30-bit YCbCr/RGB 4:4:4 | 12 | $20.48 |
| ADV7402A | 12 | 110 | 10 | NTSC, PAL, SECAM | Composite, RGB, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 30-bit YCbCr/RGB 4:4:4 | 12 | $20.40 |
| ADV7403 | 12 | 140 | 10 | NTSC, PAL, SECAM | Composite, RGB, RGB SCART, Y/C, YPbPr | 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 | 12 | $20.89 |
| ADV7441 | 10 | - | - | - | - | - | - | $13.95 |
| ADV7441A | 10 | - | - | - | - | - | - | - |
| ADV7443 | 12 | - | - | - | - | - | - | $15.84 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADV7180 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADV7180BCPZ | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $5.70 | 10/17/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV7180BCPZ-REEL | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Ind | $5.70 | 10/24/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADV7180BCPZ-REV2 | Pre-Release | 40 | Ind | $ | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADV7180BSTZ | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $6.00 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV7180BSTZ-REV2 | Pre-Release | 64 | Ind | $ | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADV7180WBCPZ | Pre-Release | 40 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADV7180WBCPZ-REEL | Pre-Release | 40 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| EVAL-ADV7180LFEBZ | Prodn | EVALUATION BOARDS | - | Ind | $150.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADV7180LQEBZ | Prodn | EVALUATION BOARDS | - | Ind | $150.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close