| Features |
 |
- AD7741: One Single-Ended Input Channel
AD7742: Two Differential or Three Pseudo-Differential Input Channels
- Integral Nonlinearity of
0.012% at fout(Max) = 2.75 MHz (AD7742) and
at fout(Max) = 1.35 MHz (AD7741)
- Single +5 V Supply Operation
- Buffered Inputs
|
- Programmable Gain Analog Front-End
- On-Chip +2.5 V Reference
- Internal/External Reference Option
- Power Down to 35 µA Max
- Minimal External Components
Required
- 8-Lead and 16-Lead DIP and
SOIC Packages
|
| |
|