AD1853: Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
The AD1853 is the first audio DAC to support the 192 kHz Sample Rate now included in the DVD-Audio specification. The AD1853 is fully compatible with sample rate from 32 kHz up to and including ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
Compatibility: Replacement part is a functional equivalent, not pin for pin
AD1853: Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
Product Description
The AD1853 is the first audio DAC to support the 192 kHz Sample Rate now included in the DVD-Audio specification. The AD1853 is fully compatible with sample rate from 32 kHz up to and including 192 kHz. It also achieves 120 dB Dynamic Range and Signal-to-Noise Ratio without muting and 107 dB THD+N.
The AD1853 also features a superior Digital Filter with 115 dB stop-band-attenuation. The AD1853 uses Analog Devices' exclusive Multibit Sigma-Delta Modulator with "Perfect Differential Linearity" for reduced idle tones. It also features Analog's patented Data Directed Scrambling to minimize sensitivity to jitter. The AD1853 also includes a click-less on-chip volume control.
The AD1853 is targeted to the performance requirements of Hi End DVD players, DVD-Audio players, CD, A/V Processors, Mixing Consoles, Digital Audio Effects Processors.
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1853
Stereo, 24 Bit, 192 kHz, Multibit Sigma-Delta DAC
Functional Block Diagram for AD1853
| Part# | DAC DNR (dB) | SNR (dB) | DAC THD+N @ 1 kHz (-3dB) | Product Description | Price* (1000-4999) | Function |
|---|---|---|---|---|---|---|
| AD1933 | 110 | 110 | 96 | 192 kHz, 24-Bit CODEC w/ PLL | $3.66 | DAC |
| AD1934 | 108 | 108 | 96 | 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. | $3.15 | DAC |
| AD1955 | 120 | 120 | 110 | Multibit Sigma-Delta D/A w/ SACD Playback | $6.86 | DAC |
| AD1853 | 116 | 117 | 104 | 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) | $7.59 | DAC |
| AD1852 | 114 | 114 | 104 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) | $5.57 | DAC |
| AD1854 | 113 | 112 | 97 | Complete Single Chip Stereo Audio D/A | $4.05 | DAC |
| AD1953 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 | DAC, Signal Processor |
| AD1954 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 | DAC, Signal Processor |
| AD1833A | 110 | 110 | 95 | Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A | $3.98 | DAC |
| AD1958 | 109 | 108 | 96 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL | - | DAC |
| AD1851 | 96 | 110 | 90 | 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies | $4.71 | DAC |
| AD1857 | 94 | - | 90 | Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A | - | DAC |
| AD1859 | 94 | - | 88 | Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A | $4.45 | DAC |
| AD1858 | 94 | - | 90 | Stereo, Single Supply 16-bit Sigma-Delta D/A | - | DAC |
| AD1868 | 92 | 98 | 88 | Single Supply Dual 18-Bit Audio DAC | $11.78 | DAC |
| AD1866 | 90 | 95 | 86 | Single Supply Dual 16-Bit Audio DAC | $10.57 | DAC |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1853 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1853JRS | Prodn | 28 ld SSOP | 28 | Comm. | $10.02 | 10/03/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1853JRSRL | Prodn | 28 ld SSOP | 28 | Comm. | - | 10/31/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1853JRSZ | Prodn | 28 ld SSOP | 28 | Comm. | $9.11 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1853JRSZRL | Prodn | 28 ld SSOP | 28 | Comm. | - | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close