AD1953: SigmaDSP™ Digital Audio Processor
The AD1953 is a complete, 26-bit, single-chip, 3-channel digital audio playback system with built-in DSP functionality. Key features include: 3 channels of digital audio, 6-channel TDM output mode, a ...More
Check the SigmaDSP FAQ for any questions you might have. If they are not answered there, direct any SigmaDSP support inquiries to sigmadsp@analog.com
AD1953: SigmaDSP™ Digital Audio Processor
Product Description
The AD1953 is a complete, 26-bit, single-chip, 3-channel digital audio playback system with built-in DSP functionality. Key features include: 3 channels of digital audio, 6-channel TDM output mode, a 7-band, 48-bit stereo equalizer, delays for loudspeaker location adjustment, Phat Stereo™ spatial enhancement, and a dual-band, professional-quality dynamics processor. Its three DACs achieve 112 dB signal-to-noise ratio (SNR) at 48 kHz. Its dynamic processing features include:
- Finely-tuned bass boost to enhance low frequencies for small loudspeakers
- Algorithms that virtually increase loudness by removing distortion at high volumes
- Midnight mode which automatically reduces loudness in high-volume instances (e.g., sudden loud scenes on DVDs)
- Low-level expansion to lift low-volume signals above road noise (for car stereos)
Pricing and Availability:
The AD1953 SigmaDSP Digital Audio Processor is available in a 48-pin TQFP package and is rated for the extended -40°C to +105°C temperature range. The AD1953 is sampling now; production begins Fall 2002. Prices begin at $5.88 in 10,000-piece quantities.
Applications
- Data Sheet Rev 0, 04/2003 (pdf 750kB)
- (About Data Sheets)
Features
- 5 V 3-Channel Audio DAC System
- Digital Audio Output (2-Channel or 6-Channel Packed Mode)
- Accepts Sample Rates up to 48 kHz
- 7 Biquad Filter Sections per Channel
- Dual Dynamic Processor with Arbitrary Input/Output
- Curve and Adjustable Time Constants
- 0 ms to 6 ms Variable Delay/Channel for Speaker Alignment
- See data sheet for additional features
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1953
SigmaDSP™ Digital Audio Processor
Functional Block Diagram for AD1953
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1953 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1953YSTZ | Prodn | 48 ld LQFP | 48 | Auto | $7.90 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1953YSTZRL | Prodn | 48 ld LQFP | 48 | Auto | - | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD1953YSTZRL7 | Prodn | 48 ld LQFP | 48 | Auto | $7.90 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-AD1953EBZ | Prodn | EVALUATION BOARDS | - | Auto | $168.67 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close