OBSOLETE PRODUCT - AD1959: PLL / Multibit Sigma-Delta DAC
Suggested Replacement Parts : AD1854
For more information contact: Technical Support.
Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1959
PLL / Multibit Sigma-Delta DAC
Functional Block Diagram for AD1959
| Part# | DAC DNR (dB) | SNR (dB) | DAC THD+N @ 1 kHz (-3dB) | Product Description | Price* (1000-4999) | Function |
|---|---|---|---|---|---|---|
| AD1933 | 110 | 110 | 96 | 192 kHz, 24-Bit CODEC w/ PLL | $3.66 | DAC |
| AD1934 | 108 | 108 | 96 | 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. | $3.15 | DAC |
| AD1955 | 120 | 120 | 110 | Multibit Sigma-Delta D/A w/ SACD Playback | $6.86 | DAC |
| AD1853 | 116 | 117 | 104 | 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) | $7.59 | DAC |
| AD1852 | 114 | 114 | 104 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) | $5.57 | DAC |
| AD1854 | 113 | 112 | 97 | Complete Single Chip Stereo Audio D/A | $4.05 | DAC |
| AD1953 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 | DAC, Signal Processor |
| AD1954 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 | DAC, Signal Processor |
| AD1833A | 110 | 110 | 95 | Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A | $3.98 | DAC |
| AD1958 | 109 | 108 | 96 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL | - | DAC |
| AD1851 | 96 | 110 | 90 | 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies | $4.71 | DAC |
| AD1857 | 94 | - | 90 | Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A | - | DAC |
| AD1859 | 94 | - | 88 | Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A | $4.45 | DAC |
| AD1858 | 94 | - | 90 | Stereo, Single Supply 16-bit Sigma-Delta D/A | - | DAC |
| AD1868 | 92 | 98 | 88 | Single Supply Dual 18-Bit Audio DAC | - | DAC |
| AD1866 | 90 | 95 | 86 | Single Supply Dual 16-Bit Audio DAC | $10.57 | DAC |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.