AD5171:  64 Position OTP Digital Potentiometer

The AD5171 is a 64-position, one-time programmable (OTP) digital potentiometer2 that uses fuse link technology to achieve the memory retention of the resistance setting function. OTP is a ...More

AD5171:  64 Position OTP Digital Potentiometer

Product Description

The AD5171 is a 64-position, one-time programmable (OTP) digital potentiometer2 that uses fuse link technology to achieve the memory retention of the resistance setting function. OTP is a cost-effective alternative over the EEMEM approach for users who do not need to reprogram new memory settings in the digital potentiometer. This device performs the same electronic adjustment function as most mechanical trimmers and variable resistors. The AD5171 is programmed using a 2-wire, I2C®-compatible digital control. It allows unlimited adjustments before permanently setting the resistance value. During the OTP activation, a permanent fuse blown command is sent after the final value is determined, freezing the wiper position at a given setting (analogous to placing epoxy on a mechanical trimmer).

When this permanent setting is achieved, the value does not change regardless of supply variations or environmental stresses under normal operating conditions. To verify the success of permanent programming, Analog Devices, Inc., patterned the OTP validation such that the fuse status can be discerned from two validation bits in read mode.

For applications that program the AD5171 in factories, Analog Devices offers device programming software that operates across Windows® 95 to XP platforms, including Windows NT. This software application effectively replaces the need for external I2C controllers or host processors and, therefore, significantly reduces the development time of the users. An AD5171 evaluation kit includes the software, connector, and cable that can be converted for factory programming applications.

The AD5171 is available in a compact 8-lead SOT-23 package. All parts are guaranteed to operate over the automotive temper-ature range of −40°C to +125°C. Besides its unique OTP feature, the AD5171 lends itself well to other general-purpose digital potentiometer applications due to its temperature performance, small form factor, and low cost.

Applications

  • System calibrations
  • Electronics level settings
  • Mechanical trimmers and potentiometer replacements
  • Automotive electronics adjustments
  • Gain control and offset adjustments
  • Transducer circuit adjustments
  • Programmable filters up to 1.5 MHz BW1
  • 1Applies to 5 kΩ parts only.
    2 The terms digital potentiometer and RDAC are used interchangeably.

    Data Sheet, Rev. D, 7/08

    Features

    • 64 Position
    • One-time programmable (OTP) set-and-forget resistance setting—low cost alternative over EEMEM
    • Unlimited adjustments prior to OTP activation
    • 5 kΩ, 10 kΩ, 50 kΩ, 100 kΩ end-to-end resistance
    • Low temperature coefficient: 5 ppm/°C in potentiometer mode
    • Low temperature coefficient: 35 ppm/°C in rheostat mode
    • Compact standard 8-lead SOT-23 package
    • See Data Sheet for Additional Information

    Diagrams

    AD5171 Diagram
    Functional Block Diagram for AD5171

    Specifications

    # Channels 1
    # Positions 64
    Memory Type One Time Programmable
    Interface I2C
    Resistor Values (kOhms) 5, 10, 50, 100
    Voltage Range (V) +5.5V
    Supply Current (max) 4µA
    Temp. Range -40 °C to.. 125Deg
    Absolute Tempco (ppm/°C) 35ppm/C
    Package SOT-23

    Explore Other Products

    Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
    ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
    AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
    AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
    AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
    AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
    AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
    AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
    AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
    AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
    AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
    AD8400