AD5200:  256- (AD5200) and 33-Position (AD5201) Digital Potentiometers

The AD5200 and AD5201 provide 256- and 33-position digitally controlled potentiometers. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. Both ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD5200:  256- (AD5200) and 33-Position (AD5201) Digital Potentiometers

Product Description

The AD5200 and AD5201 provide 256- and 33-position digitally controlled potentiometers. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. Both the AD5200 and AD5201 contain a single variable resistor in the compact (3mm X 5mm) miniSOIC-10 package.

Circuit Applications:
  • Mechanical Potentiometer Replacement
  • Instrumentation: Gain, Offset Adjustment
  • Programmable Voltage to Current Conversion
  • Programmable Filters, Delays, Time Constants
  • Line Impedance Matching

Features

  • 10K, 50K Ohm End-to-End Terminal Resistance
  • 33 Position AD5201 Wiper Connects Directly to Both End Terminals
  • 3-Wire SPI Compatible Serial Data Input
  • +2.7 V to +5.5 V Single-Supply; ±2.7 V Dual-Supply Operation, Ideal for Ground
  • Referenced AC Signals
  • Power ON Mid-Scale Preset
  • Fully Characterized (Rheostat, and
    Potentiometer-Divider Mode DNL,
    THD, Noise, Bandwidth), No surprises!
  • Compact micro-SOIC package
    <1.1 mm height,
    ideal for PCMCIA cards

Diagrams

AD5200 Diagram
Functional Block Diagram for AD5200

Specifications

# Channels 1
# Positions 256
Memory Type Volatile
Interface SPI
Resistor Values (kOhms) 10, 50
Bipolar Voltage Range (V) ±3V
Voltage Range (V) +5.5V
Supply Current (max) 15µA
Temp. Range -40 °C to.. 85Deg
Absolute Tempco (ppm/°C) 500ppm/C
Package MSOP

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
AD5260 1 256 Volatile SPI