AD5203:  4-Channel, 64-Position Digital Potentiometer

The AD5203 contains four, 64-position digitally-controlled variable resistors (VR). These parts perform the same electronic adjustment function as a potentiometer, trimmer or variable resistor. ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD5203:  4-Channel, 64-Position Digital Potentiometer

Product Description

The AD5203 contains four, 64-position digitally-controlled variable resistors (VR). These parts perform the same electronic adjustment function as a potentiometer, trimmer or variable resistor. Each VR offers a completely programmable value of resistance, between the A terminal and the wiper or the B terminal and the wiper. The fixed A to B terminal resistance of 10K ohm, or 100K ohm has a ±1% channel-to-channel matching tolerance with a nominal temperature coefficient of 700 ppm/°C.

Wiper position programming defaults to midscale at system power ON when using the RS pin. Once powered the wiper position is programmed by a standard SPI, Microwire compatible serial data interface. In addition, a serial data output pin is available to daisy chain multiple packages to minimize the number of package-decode pins required from the system micro controller.

The AD5203 is available in a 24-lead narrow-body plastic DIP, the 24 lead surface mount package, and the compact 1.1mm thin TSSOP-24 package. All parts are guaranteed to operate over the extended-industrial-temperature range of -40°C to +85°C.

For pin compatible higher resolution applications, see the 256-Position AD8403 product.

Applications
  • Mechanical Potentiometer Replacement
  • Programmable Filters, Delays, Time Constants
  • Volume Control, panning
  • Line Impedance Matching
  • Power Supply Adjustment operating from +3 to +5 volt power supplies
  • Features

    • 64 Position
    • Replaces Four Potentiometers
    • 10 kO, 100 kO
    • Power Shutdown - Less than 5 µA
    • 3-Wire SPI-Compatible Serial
      Data Input
    • 10 MHz Update Data Loading Rate
    • +2.7 V to +5.5 Single Supply Operation
    • Midscale Preset

    Diagrams

    AD5203 Diagram
    Functional Block Diagram for AD5203

    Specifications

    # Channels 4
    # Positions 64
    Memory Type Volatile
    Interface SPI
    Resistor Values (kOhms) 10, 100
    Voltage Range (V) +5.5V
    Supply Current (max) 0.01µA
    Temp. Range -40 °C to.. 85Deg
    Absolute Tempco (ppm/°C) 700ppm/C
    Package PDIP,SOIC,TSSOP

    Explore Other Products

    Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
    ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
    AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
    AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
    AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
    AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
    AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
    AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
    AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
    AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
    AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
    AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
    AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
    AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
    AD5260 1 256 Volatile SPI