AD5254:  Quad 256-Position I2C Nonvolatile Memory, Digital Potentiometer

The AD5253/AD5254 are quad channel, I2C, nonvolatile memory, digitally controlled potentiometers with 64/256 positions, respectively. These devices perform the same electronic ...More

AD5254:  Quad 256-Position I2C Nonvolatile Memory, Digital Potentiometer

Product Description

The AD5253/AD5254 are quad channel, I2C, nonvolatile memory, digitally controlled potentiometers with 64/256 positions, respectively. These devices perform the same electronic adjustment functions as mechanical potentiometers, trimmers, and variable resistors.

The AD5253/AD5254’s versatile programmability allows multiple modes of operation, including read/write accesses in the RDAC and EEMEM registers, increment/decrement of resistance, resistance changes in ±6 dB scales, wiper setting readback, and extra EEMEM for storing user-defined information, such as memory data for other components, look-up table, or system identification information.

The AD5253/AD5254 allow the host I2C controllers to write any of the 64-/256-step wiper settings in the RDAC registers and store them in the EEMEM. Once the settings are stored, they are restored automatically to the RDAC registers at system power-on; the settings can also be restored dynamically.

The AD5253/AD5254 provide additional increment, decrement, +6 dB step change, and –6 dB step change in synchronous or asynchronous channel update modes. The increment and decrement functions allow stepwise linear adjustments, while ±6 dB step changes are equivalent to doubling or halving the RDAC wiper setting. These functions are useful for steep-slope nonlinear adjustment applications such as white LED brightness and audio volume control.

The AD5253/AD5254 have a patented resistance tolerance storing function that allows the user to access the EEMEM and obtain the absolute end-to-end resistance values of the RDACs for precision applications.

The AD5253/AD5254 are available in TSSOP-20 packages in 1 kΩ, 10 kΩ, 50 kΩ, and 100 kΩ options. All parts are guaranteed to operate over the –40°C to +85°C extended industrial temperature range.

1. The terms nonvolatile memory and EEMEM are used interchangeably.
2. The terms digital potentiometer and RDAC are used interchangeably.

Features

  • AD5253: Quad 64-position resolution;
    AD5254: Quad 256-position resolution
  • 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ
  • Nonvolatile memory1 stores wiper settings with write protection
  • Power-on refreshed to EEMEM settings in 300 µs typ
  • EEMEM rewrite time = 540 µs typ
  • Resistance tolerance stored in nonvolatile memory
  • 12 extra bytes in EEMEM for user-defined information
  • I2C® compatible serial interface
  • Direct read/write accesses of RDAC2 and EEMEM registers
  • Predefined linear increment/decrement commands
  • Predefined ±6 dB step change
    commands
  • Synchronous or asynchronous quad
    channel update

Diagrams

AD5254 Diagram
Functional Block Diagram for AD5254

Specifications

# Channels 4
# Positions 256
Memory Type Non-Volatile
Interface I2C
Resistor Values (kOhms) 1, 10, 50, 100
Bipolar Voltage Range (V) ±3V
Voltage Range (V) +5.5V
Supply Current (max) 3µA
Temp. Range -40 °C to.. 85Deg
Absolute Tempco (ppm/°C) 300ppm/C
Package TSSOP

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1