AD5262:  +15 V or ±5 V, Dual-Channel, SPI Compatible, 256 Position Digital Potentiometer

The AD5260 and AD5262 are 1- and 2-channel, 256 position, SPI interface digitally controlled, variable resistor (VR) devices. These parts operate from either a single +5 V to +15 V supply or a dual ...More

For additional technical information, please email the Digital Potentiometer Group and supply your name, company, mailing address, telephone/fax numbers, email address, and a brief description of your application.

AD5262:  +15 V or ±5 V, Dual-Channel, SPI Compatible, 256 Position Digital Potentiometer

Product Description

The AD5260 and AD5262 are 1- and 2-channel, 256 position, SPI interface digitally controlled, variable resistor (VR) devices. These parts operate from either a single +5 V to +15 V supply or a dual ±5 V supply, extending terminal voltage adjustment to these supply voltages. (Most industry digital potentiometers are limited to a 5 V operating range). These devices perform the same electronic adjustment function as a potentiometer or variable resistor while offering solid-state reliability and electronic packaging compactness. These devices are offered in the thin 1.1 mm height TSSOP 14- and 16-lead surface mount packages.

Features

  • AD5262 – 2-Channel (Independently Programmable)
  • 5 V to 15 V Single-Supply; ±5.5 V Dual-Supply Operation
  • Potentiometer Replacement 20 kΩ, 50 kΩ,
    200 kΩ
  • 256 Positions
  • AD5260 – 1-Channel
  • Low Temperature Coefficient 35 ppm/°C
  • 4-Wire SPI-Compatible Serial Data Input
  • Power ON Mid-Scale Preset

Diagrams

AD5262 Diagram
Functional Block Diagram for AD5262

Specifications

# Channels 2
# Positions 256
Memory Type Volatile
Interface SPI
Resistor Values (kOhms) 20, 50, 200
Bipolar Voltage Range (V) ±5V
Voltage Range (V) +15V
Supply Current (max) 0.1µA
Temp. Range -40 °C to.. 85Deg
Absolute Tempco (ppm/°C) 35ppm/C
Package TSSOP

Explore Other Products

Part# # Channels # Positions Memory Type Interface Resistor Values (kOhms) Bipolar Voltage Range (V) Voltage Range (V) Supply Current (max) Temp. Range -40 °C to.. Absolute Tempco (ppm/°C) Price* (1000-4999)
ADN2860 3 512 Non-Volatile I2C 25, 250 ±2.75 - 10µA 85 15 $5.97
AD5228 1 32 Volatile Pushbutton 10, 50, 100 - +5.5 0.4µA 105 35 $0.34
AD5201 1 33 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.50
AD5227 1 64 Volatile Up/Down 10, 50, 100 - +5.5 0.4µA 105 35 $0.36
AD5246 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5247 1 128 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.45
AD5220 1 128 Volatile Up/Down 10, 50, 100 - +5.5 15µA 85 800 $0.90
AD7376 1 128 Volatile SPI 10, 50, 100, 1M ±15 +28 10µA 85 35 $2.86
AD5160 1 256 Volatile SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5165 1 256 Volatile SPI 100 - +5.5 0.05µA 125 35 $0.58
AD5245 1 256 Volatile I2C 5, 10, 50, 100 - +5.5 3µA 125 35 $0.64
AD5161 1 256 Volatile I2C, SPI 5, 10, 50, 100 - +5.5 3µA 125 35 $0.65
AD5241 1 256 Volatile I2C 10, 100, 1M ±3 +5.5 0.1µA 105 30 $0.93
AD5200 1 256 Volatile SPI 10, 50 ±3 +5.5 15µA 85 500 $0.89
AD8400 1 256 Volatile SPI 1, 10, 50, 100 - +5.5 0.01µA 125 500 $1.13
AD5260 1 256 Volatile SPI