| Features |
 |
- 256-position
- +2.7V to +30V Single Supply Operation
- ±2.7V to ±15V Dual Supply Operation
- End-to-end resistance 10 k?, 50 k?, 100 k?
- Low temperature coefficient 35 ppm/°C
- Power-on preset to midscale
|
- SPI compatible interface
- Automotive temperature range
–40°C to +105°C
- Compact MSOP-10 (3 mm × 4.9 mm)
package
|
| |
|