ADN2850: Dual 10-Bit Programmable Non-Volatile Resistor
The ADN2850 is a very low tempco, digitally controlled non-volatile resistor that facilitates assembly by replacing discrete resistors currently used to set laser diode driver parameters in fiber ...More
For the opportunity to sample the ADN2850, please contact the High Speed Networking Group and include your name, title, company and a description of your application.
ADN2850: Dual 10-Bit Programmable Non-Volatile Resistor
Product Description
The ADN2850 is a very low tempco, digitally controlled non-volatile resistor that facilitates assembly by replacing discrete resistors currently used to set laser diode driver parameters in fiber optic transmitter modules. The ADN2850's versatile programming via a Micro Controller allows multiple modes of operation and adjustment.
The ADN2850 can be used in all SONET, SDH, ATM and Gigabit Ethernet laser diode driver applications. This device can also be programmed for TEC controller calibration, APD calibration and optical power monitoring.
The ADN2850 operates from either a single power supply from +3 V to +5 V, or a ±2.5 V dual supply. It is available in 5mm x 5mm LFCSP-16 Lead Frame Chip Scale and thin TSSOP-16 packages.
- Data Sheet Rev B, 09/2002 (pdf 473kB)
- (About Data Sheets)
| Part# | # Channels | # Positions | Memory Type | Interface | Resistor Values (kOhms) | Bipolar Voltage Range (V) | Voltage Range (V) | Supply Current (max) | Temp. Range -40 °C to.. | Absolute Tempco (ppm/°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADN2860 | 3 | 512 | Non-Volatile | I2C | 25, 250 | ±2.75 | - | 10µA | 85 | 15 | $5.97 |
| AD5228 | 1 | 32 | Volatile | Pushbutton | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.34 |
| AD5201 | 1 | 33 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.50 |
| AD5227 | 1 | 64 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 0.4µA | 105 | 35 | $0.36 |
| AD5246 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5247 | 1 | 128 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.45 |
| AD5220 | 1 | 128 | Volatile | Up/Down | 10, 50, 100 | - | +5.5 | 15µA | 85 | 800 | $0.90 |
| AD7376 | 1 | 128 | Volatile | SPI | 10, 50, 100, 1M | ±15 | +28 | 10µA | 85 | 35 | $2.86 |
| AD5160 | 1 | 256 | Volatile | SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5165 | 1 | 256 | Volatile | SPI | 100 | - | +5.5 | 0.05µA | 125 | 35 | $0.58 |
| AD5245 | 1 | 256 | Volatile | I2C | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.64 |
| AD5161 | 1 | 256 | Volatile | I2C, SPI | 5, 10, 50, 100 | - | +5.5 | 3µA | 125 | 35 | $0.65 |
| AD5241 | 1 | 256 | Volatile | I2C | 10, 100, 1M | ±3 | +5.5 | 0.1µA | 105 | 30 | $0.93 |
| AD5200 | 1 | 256 | Volatile | SPI | 10, 50 | ±3 | +5.5 | 15µA | 85 | 500 | $0.89 |
| AD8400 | 1 | 256 | Volatile | SPI | 1, 10, 50, 100 | - | +5.5 | 0.01µA | 125 | 500 | $1.13 |