ADV7170:  Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01

The ADV7170/ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with ...More

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv™ site.

ADV7170:  Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01

Product Description

The ADV7170/ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with worldwide standards.

Features

  • ITU-R BT601/656 YCrCb to PAL/NTSC Video Encoder
  • High Quality 10-Bit Video DACs
  • SSAF (Super Sub-Alias Filter)
  • Advanced Power Management Features
  • CGMS (Copy Generation Management System)
  • WSS (Wide Screen Signalling)
  • Simultaneous Y, U, V, C Output Format
  • NTSC-M, PAL-M/N, PAL-B/D/G/H/I, PAL-60
  • Single 27 MHz Clock Required (x2 Oversampling)
  • 80 dB Video SNR
  • 32-Bit Direct Digital Synthesizer for Color Subcarrier

Diagrams

ADV7170 Diagram
Functional Block Diagram for ADV7170

Specifications

# DAC 4
Resolution (Bits) 10bit
Input Data Resolution 8bit
Max Oversampling (MHz) 27MHz
Standard Definition X
Component RGB/YPbPr X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 44-Lead PQFP

Explore Other Products

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X