ADV7194:  Professional Extended-10™ Video Encoder with 54 MHz Oversampling

The ADV7194 is part of the new generation of video encoders from Analog Devices.

The ADV7194 is an integrated Digital Video Encoder that converts Digital CCIR-601 4:2:2 Component Video Data ...More

ADV7194:  Professional Extended-10™ Video Encoder with 54 MHz Oversampling

Product Description

The ADV7194 is part of the new generation of video encoders from Analog Devices.

The ADV7194 is an integrated Digital Video Encoder that converts Digital CCIR-601 4:2:2 Component Video Data (8-, 10-, 16-, 20-bit) into a standard analog base band television signal compatible with NTSC, PAL B/D/G/H/I, PAL N& PAL-60. In addition to the composite output signal, there is the facility to output S-VHS Y/C Video, RGB Video and YUV Video. The Y/C, RGB and YUV format is simultaneously available at the analog outputs with the composite video signal. The ADV7194 combines 10-bit conversion, 10-bit digital video data processing and 10-bit external interfacing (Extended-10™). All six DACs are capable of providing an output current of 4.33 mA. The ADV7194 also supports both a PAL and NTSC square pixel modes.

The ADV7194 incorporates in its new design programmable Gamma Correction, programmable Digital Noise Reduction and 4x Oversampling with an internal PLL to output data at 54 MHz. Furthermore, it is possible to input data in progressive scan format (3x10-bit YCrCb).

Video control functions have been improved in increasing scale factors for the color and contrast controls and the brightness control. An Average Brightness Detection control has been added as well as a Field Counter. Also, Chroma and Luma can now individually be delayed if required.

All internal clocks are generated on-chip. The ADV7194 modes are set up over a serial bi-directional I2C port. Additionally, the ADV7194 allows a sub-carrier phase lock with an external video source and has a color bar generator on-board.

The ADV7194 is designed with programmable Luminance and Chrominance filters for better video performance. The Luminance filter has a special mode called SSAF™, which gives extended bandwidth and has a very sharp roll-off.

The ADV7194 is designed with four color controls (Hue, Contrast, Brightness and Saturation).

There is also the facility to boost the Luminance signal in changing the response of the SSAF™ filter.

HSO & VSO/CSO TTL O/P's timed to the analog output video are available.

A CLAMP output signal is available to enable clamping in both the Front and Back Porch of the video signal.

All YUV formats (BetaCam, MII and SMPTE/EBU N10) are supported.

The ADV7194 also has a separate teletext input port.

The ADV7194 has an Advanced Power Management system whereby the Sleep current is lower than 1mA and still allows I2C access during this Sleep Mode of operation. This is ideal for portable equipment which is sensitive to power consumption like Laptops.

The ADV7194 is fabricated in a +3 V CMOS process. Its monolithic CMOS construction ensures greater functionality with low power dissipation. The ADV7194 is packaged in a 80-Pin LQFP package.

Features

  • 10-Bit Extended CCIR-656 Input Data Port
  • Six High-Quality 10-Bit Video DACs
  • 10-Bit Internal Digital Video Processing
  • Multistandard Video Input
  • Multistandard Video Output
  • 4× Oversampling with Internal 54 MHz PLL
  • Programmable Video Control Includes:
    Digital Noise Reduction
    Gamma Correction
    Black Burst
    LUMA Delay
    CHROMA Delay
    Multiple Luma and Chroma Filters
    Luma SSAF™ (Super Sub-Alias Filter)
    Average Brightness Detection
    Field Counter
  • CGMS (Copy Generation Management System)
  • WSS (Wide Screen Signaling)
  • Closed Captioning Support
  • Teletext Insertion Port (PAL-WST)
  • 2-Wire Serial MPU Interface (I2C Compatible and Fast I2C)

Diagrams

ADV7194 Diagram
Functional Block Diagram for ADV7194

Specifications

# DAC 6
Resolution (Bits) 10bit
Input Data Resolution 10bit
Max Oversampling (MHz) 54MHz
Standard Definition X
Prog Scan X
Component RGB/YPbPr X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 80-Lead LQFP

Explore Other Products

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X $4.05
ADV7392 3 10 10 297 X X X X X -
ADV7393 3 10 10 297 X X X X X $4.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices