Analog Devices ADV7324 - 14-Bit, 216 MHz Video Encoder with NSV and Macrovision® Copy Protection
Digital to Analog Converters
D/A Converters
Audio D/A Converters
Digital Potentiometers
Video Encoders 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADV7324 14-Bit, 216 MHz Video Encoder with NSV and Macrovision® Copy Protection

Data Sheets
Application Notes html(19k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADV7324 is the latest digital-to-analog video encoder for standard definition, progressive scan and high definition video from Analog Devices. It converts a wide variety of digital video formats...More
 Specifications
# DAC 6
Resolution (Bits) 14bit
Standard Definition X
Prog Scan X
HDTV X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 64-Lead LQFP
Find Similar Products
 
 Functional Block Diagram Enlarge
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Extended support for HDTV input formats
  • CGMS-A Copy Protection for European 625p requirements
  • Improved SDTV Performance Improvements for Modulated Outputs
  • Leadership 14-bit NSV DAC performance for ultra-high-end designs
 

 

 

 

 
Find Similar Products
   

Part## DACResolution (Bits)Input Data Resolution Max Oversampling (MHz)Standard DefinitionProg ScanHDTVComponent RGB/YPbPrCVBS/S-VideoPrice* (1000 pcs.)
ADV734061210297XXXXX**
AD723n/an/a--X--RGB onlyX$3.81
ADV734161210297XXXXX$14.17
AD725n/an/a--X--RGB onlyX$4.61
ADV73426118297XXXXX**
ADV7171410827X--XX$5.46
ADV73436118297XXXXX$7.74
ADV7173610827X--XX$5.74
ADV734461410297XXXXX**
ADV7324614--XXX-X**
ADV7170410827X--XX**
ADV7172610827X--XX**
ADV71946101054XX-XX$21.22
AD724n/an/a--X--RGB onlyX$6.15
ADV73903108297XXXXX**
ADV73913108297XXXXX$4.05
ADV739231010297XXXXX**
ADV739331010297XXXXX$4.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.