| Features |
 |
- 74.25 MHz 20-/30-bit high definition input support
- Compliant with SMPTE 274 M (1080i), 296 M (720p),
and 240 M (1035i)
- 6 Noise Shaped Video (NSV)12-bit video DACs
16× (216 MHz) DAC oversampling for SD
8× (216 MHz) DAC oversampling for ED
4× (297 MHz) DAC oversampling for HD
37 mA maximum DAC output current
- NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
- NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz)
- Multiformat video input support
4:2:2 YCrCb (SD, ED, and HD)
4:4:4 YCrCb (ED and HD)
4:4:4 RGB (SD, ED, and HD)
- Multiformat video output support
Composite (CVBS) and S-Video (Y/C)
Component YPrPb (SD, ED, and HD)
Component RGB (SD, ED, and HD)
|
- Macrovision® Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
- Simultaneous SD and ED/HD operation
- EIA/CEA-861B compliance support
- Programmable features
Luma and chroma filter responses
Vertical blanking interval (VBI)
Subcarrier frequency (FSC) and phase
Luma delay
- Copy generation management system (CGMS)
|
| |
|