Analog Devices ADUC7021 - Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
Analog Microcontrollers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADUC7021 Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Data Sheets
Application Notes Evaluation Boards html(14k) Price, Packaging, and Availability
Product Description
The ADuC7019/20/21/22/24/25/26/27/28 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a...More
ADuC7019/ADuC702x Silicon Anomaly Sheet Available
This anomaly list describes the known bugs, anomalies, workarounds, and planned feature enhancements for the ADuC702x MicroConverter®.
 Specifications
MCU Core ARM7 TDMI
MCU Speed (MIPS) 40
Flash (kbytes) 62kBytes
SRAM (bytes) 8192Bytes
GPIO Pins 13
Resolution (Bits) 12bit
ADC Speed (KSPS) 1000kSPS
ADC # Channels 8
12 Bit DAC Outputs 2
Temperature Range (°C) -40 to 85
Find Similar Products
 
 Functional Block Diagram Enlarge
ADuC7021 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Analog I/O
    Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels1
    Fully differential and single-ended modes
    0 V to VREF analog input range
    12-bit voltage output DACs
    Up to 4 DAC outputs available1
    On-chip voltage reference
    On-chip temperature sensor (±3°C)
    Voltage comparator
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External watch crystal
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • Memory
    62 kB flash/EE memory, 8 kB SRAM
    In-circuit download, JTAG-based debug
    Software-triggered in-circuit reprogrammability
  • On-chip peripherals
    UART, 2 x I2C® and SPI® serial I/O
    Up to 40-pin GPIO port1
    4x general-purpose timers
    Wake-up and watchdog timers (WDT)
    Power supply monitor
    3-phase, 16-bit PWM generator1
    Programmable logic array (PLA)
    External memory interface, up to 512 kB1
  • Power
    Specified for 3 V operation
    Active mode: 11 mA @ 5 MHz, 40 mA @ 41.78 MHz
  • Packages and temperature range
    From 40-lead 6 mm x 6 mm LFCSP to 80-lead LQFP1
    Fully specified for –40°C to +125°C operation
  • Tools
    Low cost QuickStart™ development system
    Full third-party support

1 Depending on part model. See Ordering Guide for more information.

 

 
 Design Tools
Precision Analog Microcontrollers Evaluation Tools

 
Price, Packaging, and AvailabilityPrint Table
ADUC7021 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADUC7021BCPZ32 Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind $4.94 9/5/2008Y
Material
Declaration
Add to CartAdd to Cart
ADUC7021BCPZ32-RL7 Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind $4.94 11/14/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADUC7021BCPZ62 Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind $5.54 9/5/2008Y
Material
Declaration
Add to CartAdd to Cart
ADUC7021BCPZ62-RL Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind $5.54 10/3/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADUC7021BCPZ62I Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind $5.54 9/5/2008Y
Material
Declaration
Add to CartAdd to Cart
ADUC7021BCPZ62I-RL Prodn 40 ld LFCSP (6x6mm w/4.1mm pad) 40 Ind $5.54 11/14/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#MCU CoreMCU Speed (MIPS)Flash (kbytes)SRAM (bytes)GPIO PinsResolution (Bits)ADC Speed (KSPS)ADC # ChannelsOther12 Bit DAC OutputsPrice* (1000 pcs.)
ADUC8128052 (12-clk)1.3825634122008-2$8.40
ADUC8148052 (12-clk)1.3825617122476-2$4.57
ADUC7020ARM7 TDMI4062819214121,0005-4$6.88
ADUC8168052 (12-clk)1.3825634160.1054-1$5.66
ADUC7022ARM7 TDMI4062819213121,00010--$4.03
ADUC8248052 (12-clk)1825634240.1054-1$6.14
ADUC7025ARM7 TDMI4062819230121,00012PWM-$5.30
ADUC8318052 (12-clk)1.362230434122478PWM2$8.87
ADUC7027ARM7 TDMI4062819240121,00016PWM-$6.50
ADUC8328052 (12-clk)1.362230434122478PWM2$8.87
ADUC7032-8LARM7 TDMI-96691682--$7.12
ADUC8348052 (12-clk)162230434240.1054PWM1$12.47
ADUC7128ARM7 TDMI40126819228121,0001010 Bit DAC; PWM-$7.03
ADUC8368052 (12-clk)162230434160.1054PWM1$9.97
ADUC7019ARM7 TDMI4062819214121,0005-3$6.42
ADUC8418052 (1-clk)2062230434124008PWM2$6.64
ADUC7024ARM7 TDMI4062819230121,00010PWM2$7.08
ADUC8428052 (1-clk)1662230434124008PWM2$6.64
ADUC7028ARM7 TDMI4062840121,0008-4$6.01
ADUC7129ARM7 TDMI401268-121,00012--$7.83
ADUC7021ARM7 TDMI4062819213121,0008-2$4.94
ADUC7026ARM7 TDMI4062819240121,00012PWM4$8.91
ADUC7033ARM7 TDMI-966916----$6.72
ADUC8438052 (1-clk)1662230434124008PWM-$5.21
ADUC8458052 (1-clk)1262230434241.3710PWM1$9.04
ADUC8478052 (1-clk)1262230434241.3710PWM1$5.92
ADUC8488052 (1-clk)1262230434161.3710PWM1$5.04

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.