ADIS16201: Programmable Dual-Axis Inclinometer / Accelerometer
The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI’s iSensorTM integration. By ...More
An Overview of the iSensor™ family of products is available.
ADIS16201: Programmable Dual-Axis Inclinometer / Accelerometer
Product Description
The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by ADI’s iSensorTM integration. By enhancing ADI's iMEMS® sensor technology with an embedded signal processing solution, the ADIS16201 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a simple SPI serial interface. The SPI interface provides access to measurements of the following parameters: dual-axis linear acceleration, dual-axis linear inclination angle, temperature, power supply and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost and program risk.
Unique characteristics of the end system can be easily accommodated via several built-in features including an auto-zero recalibration via a single register command, as well as configurable sample rate and frequency response.
The ADIS16201 also offers a comprehensive set of features which can be used to further reduce the hardware complexity of system designs. These integrated features include a configurable alarm function, auxiliary 12-bit ADC, auxiliary 12-bit DAC, configurable digital I/O port, and a digital self test function. The ADIS16201 offers two different power management features that can be enabled via the SPI port; a programmable duty cycle sleep mode for systmes that do not require continuous operation and a low power mode for systems that can trade reduced sample rates for more efficient power operation.
The ADIS16201 is available in a 9.2mm x 9.2mm x 4mm Land Grid Array (LGA) package with a temperature range of -40°C to +125°C.
ApplicationsFeatures
- Dual-axis inclinometer/accelerometer measurements
- ±90° inclinometer measurement range, linear output
- 12-bit digital temperature sensor output
- Digitally controlled sensitivity and bias calibration
- Digitally controlled sample rate
- Digitally controlled frequency response
- Dual alarm settings with rate/threshold limits
- Digitally activated self test
- Digitally activated low power mode
- SPI®-compatible serial interface
- Auxiliary 12-bit ADC input and DAC output
- Single-supply operation:3.0 V to +3.6 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADIS16201
Programmable Dual-Axis Inclinometer / Accelerometer
Other Diagrams for ADIS16201
Programmable Dual-Axis Inclinometer / Accelerometer
ADIS16201 Pin Configuration
Functional Block Diagram for ADIS16201
| Part# | Product Description | Output Type | Typical Bandwidth (kHz) | Sensing Axes | Voltage Supply (V) | Range | Sensitivity | Sensitivity Accuracy (%) | Temp Range (°C) | Supply Current (max) | Temp Sensor | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADIS16003 | Dual Axis ±1.7g Accelerometer with SPI Interface | SPI | 2.25 | X, Y | 3 to 5.25 | +/- 1.7g | 0.001 g/LSB | ±7 | -40 to 125°C | 1.4mA | Yes | 7mm x 7mm LGA | $17.96 |
| ADIS16006 | Dual Axis ±5g Accelerometer with SPI Interface | SPI | 2.25 | X, Y | 3 to 5.25 | +/- 5g | 0.004 g/LSB | ±6 | -40 to 125°C | 1.4mA | Yes | 7mm x 7mm LGA | $17.96 |
| ADIS16201 | Programmable Dual Axis Accelerometer/Inclinometer | SPI | 2.25 | X, Y | 3 to 3.6 | +/- 1.7g | 0.10 °/LSB | ±1 | -40 to 125 | 11mA | Yes | 9 mm x 9mm LGA | $24.04 |
| ADIS16203 | Programmable Single Axis 360° Inclinometer | SPI | 2.25 | Z | 3 to 3.6 | +/- 180° | 0.025 °/LSB | - | -40 to 125 | 11mA | Yes | 9 mm x 9mm LGA | $24.04 |
| ADIS16204 | Programmable Hi-G Digital Accelerometer, Impact Sensor | SPI | 0.4 | X, Y | 3 to 3.6 | +/- 70g X & +/- 37g Y | 17.125 mg/LSB | - | -40 to 105°C | 12mA | Yes | 9 mm x 9mm LGA | $21.20 |
| ADIS16209 | High Accuracy (0.1°), Dual-Axis Digital Accelerometer/Inclinometer | SPI | 0.05 | X, Y or Z | 3 to 3.6 | +/- 90° or +/- 180° | 0.025 °/LSB | ±0.4 | -40 to 125°C | 14mA | Yes | 9 mm x 9mm LGA | $34.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADIS16201 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16201/PCBZ | Prodn | EVALUATION BOARDS | - | TBD | $95.00 | 10/10/2008 | E | Contact ADI | Add To Cart |
| ADIS16201CCCZ | Prodn | LGA/CASON/CH ARRY SO NO LD | 16 | Ind | $24.04 | 10/10/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
ADISEVAL: iSensor PC Evaluation System
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADISEVALZ | Prodn | EVALUATION BOARDS | - | TBD | $295.00 | - | N | Contact ADI | Add To Cart |
| ADISUSBZ | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | 10/10/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close