ADXL193: Single-Axis, High-g, iMEMS® Accelerometers
The ADXL193 is a small (5 mm x 5 mm x 2 mm ceramic LCC package), low power (1.5 mA current at 5V), single axis high-g iMEMS® accelerometer designed to sense shock and vibration at ...More
ADXL193: Single-Axis, High-g, iMEMS® Accelerometers
Product Description
The ADXL193 is a small (5 mm x 5 mm x 2 mm ceramic LCC package), low power (1.5 mA current at 5V), single axis high-g iMEMS® accelerometer designed to sense shock and vibration at g-ranges of ±120g or ±250g. Three models are available and include AD22282-A-R2 (±120g) and AD22283-B-R2 (±250g). These products are used in a variety of crash/impact detection applications which include automotive airbag crash detection systems as well as medical, industrial, and sports equipment.
Applications:
Features
- Complete acceleration measurement system on a single monolithic IC
- Available ±120g or ±250g output full-scale ranges
- Full differential sensor and circuitry for high rsistance to EMI/RFI
- Environmentally robust packaging
- Complete mechanical and electrical self-test on digital command
- Output ratiometric to supply
- Sensitive axes in the plane of the chip
- High linearity (0.2% of full-scale)
- Frequency response down to dc
- Low noise
- Low power consumption (1.5 mA)
- 400 Hz, 2-pole Bessel filter
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADXL193
Single-Axis, High-g, iMEMS® Accelerometers
Other Diagrams for ADXL193
Single-Axis, High-g, iMEMS® Accelerometers
ADXL193 Pin Configuration
Functional Block Diagram for ADXL193
ADXL193 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD22282-A | Prodn | LCC:CER LEADLESS CHIP CARR | 8 | Comm. | - | - |
E
Material Declaration |
Contact ADI | Add To Cart |
| AD22282-A-R2 | Prodn | LCC:CER LEADLESS CHIP CARR | 8 | Comm. | $7.79 | 10/17/2008 |
E
Material Declaration |
Contact ADI | Contact ADI |
| AD22282-AS | Obs | LCC:CER LEADLESS CHIP CARR | 8 | Comm. | $ | - |
E
Material Declaration |
Contact ADI | Contact ADI |
| AD22283-B | Prodn | LCC:CER LEADLESS CHIP CARR | 8 | Comm. | - | - |
E
Material Declaration |
Contact ADI | Add To Cart |
| AD22283-B-R2 | Prodn | LCC:CER LEADLESS CHIP CARR | 8 | Comm. | $7.79 | 10/17/2008 |
E
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close