ADXL278:  Small, Low Power, Dual Axis High-g iMEMS® Accelerometer With Analog Output

The ADXL278 is a small (5 mm x 5 mm x 2 mm ceramic LCC package), low power (2.2 mA current at 5V), dual axis high-g iMEMS® accelerometer designed to sense shock and vibration at g-ranges of ...More

ADXL278:  Small, Low Power, Dual Axis High-g iMEMS® Accelerometer With Analog Output

Product Description

The ADXL278 is a small (5 mm x 5 mm x 2 mm ceramic LCC package), low power (2.2 mA current at 5V), dual axis high-g iMEMS® accelerometer designed to sense shock and vibration at g-ranges of ±35g/±35g, ±50g/±50g, or ±70g/±35g. Three models are available and include AD22284-A-R2 (±35g/±35g), AD22285-R2 (±50g/±50g), and AD22286-R2 (±70g/±35g). These products are used in a variety of crash/impact detection applications which include automotive airbag crash detection systems as well as medical, industrial, and sports equipment.

Applications:

  • Crash or Impact Detection
  • Vibration Control and Monitoring
  • Shock Detection
  • Features

    • Complete Acceleration Measurement System on a Single Monolithic IC
    • ±35g/±35g, ±50g/±50g, and ±70g/±35g Ranges Available
    • Full Differential Sensor & Circuitry for High Resistance to EMI/RFI
    • Environmentally robust packaging
    • Complete Mechanical and Electrical Self-test on Digital Command
    • Output Ratiometric to Supply
    • Sensitive Axis in the Plane of the Chip
    • High Linearity (0.2% of Full-scale)
    • Frequency Response Down To DC
    • Low-Noise (1 mg/rt Hz)
    • Low-Power Consumption (2.2 mA)
    • 400 Hz, 2 pole Bessel Filter

    Diagrams

    ADXL278 Diagram
    Functional Block Diagram for ADXL278

    Specifications

    # of Axes 2
    Range +/- 70g
    Sensitivity 27mV/g
    Sensitivity Accuracy (%) ±5n/a
    Output Type Analog
    Typical Bandwidth (kHz) 0.4kHz
    Voltage Supply (V) 4.75 to 5.25
    Supply Current (max) 2.2mA
    Temp Range (°C) -40 to 105-
    Package E-8

    Explore Other Products

    ADXL335 - Small, Low Power, 3-Axis ±3 g Accelerometer

    ADXL327 - Small, Low Power, 3-Axis ±2 g Accelerometer

    ADXL325 - Small, Low Power, 3-Axis ±6 g Accelerometer

    ADXL326 - Small, Low Power, 3-Axis ±16 g Accelerometer

    Subscribe to New Products Feed More
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices