ADXL320:  Small and Thin, ±5 g Accelerometer

The ADXL320 is a low cost, low power, complete dual-axis accelerometer with signal conditioned voltage outputs, which is all on a single monolithic IC. The product measures acceleration with a ...More

The smallest accelerometer form factor yet!

ADXL320:  Small and Thin, ±5 g Accelerometer

Product Description

The ADXL320 is a low cost, low power, complete dual-axis accelerometer with signal conditioned voltage outputs, which is all on a single monolithic IC. The product measures acceleration with a full-scale range of ±5g (typical). It can also measure both dynamic acceleration (vibration) and static acceleration (gravity)

The ADXL320’s typical noise floor is 250 µg/√Hz, allowing signals below 2 mg to be resolved in tilt-sensing applications using narrow bandwidths (<60 Hz).

The user selects the bandwidth of the accelerometer using capacitors CX and CY at the XOUT and YOUT pins. Bandwidths of 0.5 Hz to 2.5 kHz may be selected to suit the application.

The ADXL320 is available in a very thin 4 mm × 4 mm × 1.45 mm, 16-lead, plastic LFCSP

Benefits:
  • Two axis accelerometer in small (4mm x 4mm x 1.45mm) LFCSP package allows adding inertial sensing in
    space-critical handheld devices
  • Low power and wide supply voltage range (2.4V to 5.25V) for battery powered applications
  • Innovative circuit design provides sensitivity, zero-g bias stability over temperature - eliminates need for
    external compensation
  • Applications:
    Cost-sensitive motion- and tilt-sensing applications
    Smart hand-held devices
    Mobile phones
    Sports and health-related devices
    PC security and PC peripherals

    Features

    • Small and thin 4 mm × 4 mm × 1.45 mm LFCSP package
    • 2 mg resolution at 60 Hz
    • Wide supply voltage range: 2.4 V to 5.25 V
    • Low power: 350 µA at Vs = 2.4 V (typ)
    • Good zero gbias stability
    • Good sensitivity accuracy
    • X-axis and Y-axis aligned to within 0.1° (typ)
    • BW adjustment with a single capacitor
    • Single-supply operation
    • 10,000 g shock survival
    • Compatible with Sn/Pb and Pb-free solder processes

    Diagrams

    ADXL320 Diagram
    Functional Block Diagram for ADXL320

    Specifications

    # of Axes 2
    Range +/- 5g
    Sensitivity 174 mV/g
    Sensitivity Accuracy (%) ±10n/a
    Output Type Analog
    Typical Bandwidth (kHz) 2.5kHz
    Noise Density (°/s/rtHz) 250
    Voltage Supply (V) 2.4 to 6
    Supply Current (max) 0.5mA
    Temp Range (°C) -20 to 70°C
    Package CP-16

    Explore Other Products

    ADXL001 - High Performance Wide Bandwidth iMEMS® Accelerometer

    ADXL335 - Small, Low Power, 3-Axis ±3 g Accelerometer

    ADXL180 - Configurable, High-g, iMEMS® Accelerometer

    Subscribe to New Products Feed
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices