ADXL321: Small and Thin ±18 g Accelerometer
The ADXL321 is a small and thin, low power, complete dual-axis accelerometer with signal conditioned voltage outputs, which is all on a single monolithic IC. The product measures acceleration with ...More
The smallest accelerometer form factor yet!
ADXL321: Small and Thin ±18 g Accelerometer
Product Description
The ADXL321 is a small and thin, low power, complete dual-axis accelerometer with signal conditioned voltage outputs, which is all on a single monolithic IC. The product measures acceleration with a full-scale range of ±18 g (typical). It can also measure both dynamic acceleration (vibration) and static acceleration (gravity).
The ADXL321’s typical noise floor is 320 µg/√Hz, allowing signals below 3 mg to be resolved in tilt-sensing applications using narrow bandwidths (<50 Hz).
The user selects the bandwidth of the accelerometer using capacitors CX and CY at the XOUT and YOUT pins. Bandwidths of 0.5 Hz to 2.5 kHz may be selected to suit the application.
The ADXL321 is available in a very thin 4 mm × 4 mm × 1.45 mm, 16-lead, plastic LFCSP.
Applications- Data Sheet Rev 0, 01/2005 (pdf 463kB)
- (About Data Sheets)
Features
- Small and thin 4 mm × 4 mm × 1.45 mm LFCSP package
- 3 mg resolution at 50 Hz
- Wide supply voltage range: 2.4 V to 6 V
- Low power: 350 µA at Vs = 2.4 V (typ)
- Good zero g bias stability
- Good sensitivity accuracy
- X-axis and Y-axis aligned to within 0.1° (typ)
- BW adjustment with a single capacitor
- Single-supply operation
- 10,000 g shock survival
- Compatible with Sn/Pb and Pb-free solder processes
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block for ADXL321
Small and Thin ±18 g Accelerometer
Functional Block Diagram for ADXL321
ADXL321 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXL321EB | Prodn | EVALUATION BOARDS | - | Ind | $30.31 | 12/26/2008 | N | Contact ADI | Contact ADI |
| ADXL321JCP | Prodn | 16 ld LFCSP (4x4mm,stacked Die w/Glass seal 1.75mm | 16 | Ind | $3.80 | 03/06/2009 |
E
Material Declaration |
Contact ADI | Contact ADI |
| ADXL321JCP-REEL | Prodn | 16 ld LFCSP (4x4mm,stacked Die w/Glass seal 1.75mm | 16 | Ind | $3.80 | 12/05/2008 |
E
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close