ADXL323: Small, Low Power, 2-Axis ±3g iMEMS® Accelerometer
The ADXL323 is a small, low power (180µA at 1.8V) dual-axis iMEMS® accelerometer complete with signal conditioned voltage outputs on a single monolithic IC. The product measures acceleration ...More
ADXL323: Small, Low Power, 2-Axis ±3g iMEMS® Accelerometer
Product Description
The ADXL323 is a small, low power (180µA at 1.8V) dual-axis iMEMS® accelerometer complete with signal conditioned voltage outputs on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3g. For tilt sensing applications it measures the static acceleration of gravity. It also measures dynamic acceleration resulting from motion, shock, or vibration. The ADXL323 operates from a wide range of supply voltages (1.8V to 5.25V) and is available in a small 4 mm × 4 mm × 1.45 mm, 16-lead, plastic LFCSP.
Applications:
Features
- 2-axis sensing
- Small, low-profile package 4 mm × 4 mm × 1.45 mm LFCSP_LQ
- Low power 180 µA at Vs = 1.8 V (typical)
- Single-supply operation 1.8 V to 5.25 V
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block for ADXL323
Small, Low Power, 2-Axis ±3g iMEMS® Accelerometer
Functional Block Diagram for ADXL323
ADXL323 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXL323KCPZ | Prodn | LFCSP:LEADFRM CHIP SCALE | 16 | Ind | $3.54 | 01/30/2009 |
E
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close