ADXL330: Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer
The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum ...More
ADXL330: Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer
Product Description
The ADXL330 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs, all on a single monolithic IC. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the Cx, CY and Cz capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis.
The ADXL330 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).
Applications:
Cost-sensitive, low-power, motion- and tilt-sensing applications
Features
- 3 axis sensing
- Small, low-profile package
4×4×1.45mm LFCSP - Low power 180µA at 1.8V (typical)
- Single-supply operation 1.8 to 3.6V
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADXL330
Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer
Other Diagrams for ADXL330
Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer
ADXL330 Pin Configuration
Functional Block Diagram for ADXL330
ADXL330 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXL330KCPZ | Prodn | 16 ld LFCSP (4x4mm,stacked Die w/Glass seal 1.75mm | 16 | Ind | $5.52 | - |
E
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADXL330Z | Prodn | EVALUATION BOARDS | - | Ind | $60.67 | 08/22/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close