| Features |
 |
- Complete angular rate digital gyroscope
- 14-bit resolution
- Scalable measurement range
- Initial range: ±80°/sec (typical)
- Increase range with external resistor
- Z-axis (yaw rate) response
- SPI digital output interface
- High vibration rejection over wide frequency
|
- 2000 g-powered shock survivability
- 1 kHz bandwidth
- Selectable using external capacitor
- Externally controlled self-test
- Internal temperature sensor output
- Dual auxiliary 14-bit ADC inputs
- Absolute rate output for precision applications
- RoHS compliant
|
| |
|