Analog Devices ADIS16080 - ±80°/sec Yaw Rate Gyro with SPI Interface
MEMS and Sensors
iMEMS® Accelerometers
iMEMS® Gyroscopes 
Analog Temperature Sensors
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADIS16080 ±80°/sec Yaw Rate Gyro with SPI Interface

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADIS16080 is a gyroscope that uses the Analog Devices, Inc. surface-micromachining process to make a functionally complete angular rate sensor with an integrated serial peripheral interface...More
 Specifications
Range +/- 80 °/s
Sensitivity 0.098 °/s/LSB
Typical Bandwidth (kHz) 0.04kHz
Noise Density (°/s/rtHz) 0.05
Nonlinearity 0.12 °/sec
Temp Sensor Yes
Voltage Reference Yes
Voltage Supply (V) 4.75 to 5.25
Supply Current (max) 7mA
Temp Range (°C) -40 to 85
Package 8mm x 8mm LGA
Find Similar Products
 
 Functional Block Diagram Enlarge
ADIS16080
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Complete angular rate gyroscope
  • Z-axis (yaw rate) response
  • SPI digital output interface
  • High vibration rejection over wide frequency
  • 2000 g-powered shock survivability
  • Externally controlled self-test
  • Internal temperature sensor output
  • Dual auxiliary 12-bit ADC inputs
  • Absolute rate output for precision applications
  • 5 V single-supply operation
  • 8.2 mm x 8.2 mm x 5.2 mm package
  • RoHS Compliant
 

 
 Design Tools
iSensor™ Evaluation Tools Presentation (pdf, 1,291,494 bytes)
Making Intelligent Sensors More Accessible to Industrial Systems Designers
ADIS16080/PCB Evaluation Board (Preliminary, Rev. PrC) (pdf, 111,523 bytes)
±80°/ Yaw Rate Gyro, SPI Interface RoHS Compliant Evaluation Board
The ADIS16080/PCB offers a simple solution for integration into existing digital platforms using standard-geometry connectors.
The ADIS16080/PCB also plugs into the ADISEVAL, the iSensor PC Evaluation System, which is purchased separately.

 
Price, Packaging, and AvailabilityPrint Table
ADIS16080 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADIS16080/PCBZ Prodn EVALUATION BOARDS - TBD $95.00 8/29/2008E Contact ADIAdd to Cart
ADIS16080ACCZ Prodn 16 ld LGA (8.20mm) 16 Ind $35.37 8/29/2008E
Material
Declaration
Contact ADIAdd to Cart
ADISEVAL: iSensor™ PC Evaluation System
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADISEVALZ Prodn EVALUATION BOARDS - TBD $295.00 8/29/2008Y Contact ADIAdd to Cart
ADISUSBZ Prodn EVALUATION BOARDS - TBD $250.00 - Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#RangeSensitivityTypical Bandwidth (kHz)Noise Density (°/s/rtHz)NonlinearityTemp SensorVoltage ReferenceVoltage Supply (V)Supply Current (max)Temp Range (°C)Price* (1000 pcs.)
ADXRS150+/- 150 °/s12.5mV/°/s20.050.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$30.36
ADXRS300+/ - 300 °/s5mV/°/s20.10.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$30.36
ADXRS401+/- 75 °/s15mV/°/s20.050.1% of FSYesYes4.75 to 5.256mA-40 to 85°C$22.77
ADXRS610+/-300 °/s6 mv/°/s 20.050.1% of FSYes-4.75 to 5.253.5mA-40 to 105°C $30.36
ADXRS612+/- 250 °/s7 mV/°/s20.050.1% of FSYesNo4.75 to 5.253.5mA-40 to 105$30.36
ADXRS613+/- 150 °/s12.5mV/°/s30.04-Yes-4.75 to 5.255mA-40 to 105°C $22.26
ADXRS614+/- 50 °/s 25 mV/°/s 20.040.1% of FSYesYes4.75 to 5.253.5mA-40 to 105°C $30.36

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

** Bandwidth is User Selectable