ADIS16120:  Low Noise Angular Rate Sensor

The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range ...More

An Overview of the iSensor™ family of products is available.

ADIS16120:  Low Noise Angular Rate Sensor

Product Description

The ADIS16120 is a low noise, angular rate sensor (gyroscope) that includes all of the necessary embedded signal conditioning to provide a low noise, analog output over the complete dynamic range of ±300°/sec. Factory calibration provides excellent offset and gain accuracy. The unique design implementation provides superior stability over variations in temperature, voltage, linear acceleration, vibration, and next-level assembly. The surface-micromachining manufacturing technology is the same high volume BiMOS process used by Analog Devices, Inc. for its high reliability automotive sensor products.

The output signal, RATEOUT, is a voltage proportional to the angular rate about the axis normal to the top surface of the package. A precision reference and a temperature output are provided for system-level calibrations and a digital self-test feature is provided to enable system-level diagnostics. The self-test function electromechanically excites the sensor to verify proper operation.

The 35.6 mm × 42.4 mm (plus mounting extensions) package provides the convenience of a standard geometry 24-pin interface and four mounting holes for simple installation.

Applications

  • Guidance and control
  • Instrumentation
  • Inertial measurement units (IMU)
  • Stabilization
  • Features

    • Low noise density, 0.015°/sec/√Hz
    • ±300°/sec dynamic range
    • Z-axis, yaw rate, response
    • Calibrated offset and sensitivity
    • 320 Hz bandwidth, adjustable
    • 35 ms turn-on time
    • Digital self-test
    • High vibration rejection
    • High shock survivability
    • Embedded temperature sensor output
    • Precision voltage reference output
    • 5V single-supply operation
    • -40°C to +85°C temperature range

    Diagrams

    ADIS16120 Diagram
    Functional Block Diagram for ADIS16120

    Specifications

    Range +/ - 300 °/s
    Sensitivity 0.2 °/s/mV
    Typical Bandwidth (kHz) 0.32kHz
    Noise Density (°/s/rtHz) 0.015
    Nonlinearity 0.04% of FS
    Temp Sensor Yes
    Voltage Reference Yes
    Voltage Supply (V) 4.75 to 5.25
    Supply Current (max) 95mA
    Temp Range (°C) -40 to 85
    Package 36 mm x 42 mm Mod

    Explore Other Products

    ADIS16209 - High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

    Subscribe to New Products Feed
    Part# Product Description Range Sensitivity Typical Bandwidth (kHz) Noise Density (°/s/rtHz) Voltage Supply (V) Supply Current (max) Temp Range (°C) Package Price* (1000-4999)
    ADIS16060 Wide Bandwidth Digital Output Gyro +/- 80 °/s 0.0122 °/s/LSB 1 0.04 4.75 to 5.25 6.5mA -40 to 105°C 8mm x 8mm LGA $35.37
    ADIS16080 Digital Output Gyro +/- 80 °/s 0.098 °/s/LSB 0.04 0.05 4.75 to 5.25 7mA -40 to 85 8mm x 8mm LGA $35.37
    ADIS16100 Digital Output Gyro +/-300 °/s 0.244 °/s/LSB 0.04 0.1 4.75 to 5.25 7mA -40 to 85 8mm x 8mm LGA $35.37
    ADIS16120 Low Noise Gyro +/ - 300 °/s 0.2 °/s/mV 0.32 0.015 4.75 to 5.25 95mA -40 to 85 36 mm x 42 mm Mod $636.55
    ADIS16130 Digital Output High Precision Gyro +/- 250 °/s 0.000042 °/s/LSB 0.3 0.0125 4.75 to 5.25 73mA -40 to 85°C 36 mm x 44 mm Mod $504.99
    ADIS16250 Programable Gyro +/- 80 to +/- 320 °/s 0.018 °/s/LSB 0.05 0.05 4.75 to 5.25 18mA -40 to 85 11.1 mm x 11.1mm LGA $42.48
    ADIS16251 Programable Gyro +/- 20 to +/- 80 °/s 0.004 °/s/LSB 0.05 0.05 4.75 to 5.25 18mA -40 to 85°C 11.1 mm x 11.1mm LGA $42.48
    ADIS16255 Programable Gyro w/ Temp Compensation +/- 80 to +/- 320 °/s 0.018 °/s/LSB 0.05 0.05 4.75 to 5.25 18mA -40 to 85 11.1 mm x 11.1mm LGA $56.57
    ADIS16350 6 DoF Sensor (room temp CAL) +/- 75 to 300 °/s 0.018 °/s/LSB 0.35 0.05 4.75 to 5.25 33mA -40 to 85°C 23 mm x 23 mm x 23 mm Mod $278.30
    ADIS16354 6 DoF Sensor (-20 to 70C CAL) +/- 75 to 300 °/s 0.018 °/s/LSB 0.35 0.05 4.75 to 5.25 33mA -40 to 85°C 23 mm x 23 mm x 23 mm Mod $325.86
    ADIS16355 6 DoF Sensor (-40 to 85C CAL +/- 75 to 300 °/s 0.018 °/s/LSB 0.35 0.05 4.75 to 5.25 33mA -40 to 85°C 23 mm x 23 mm x 23 mm Mod $363.31

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices