ADXRS401:  ±75°/s Single Chip Yaw Rate Gyro with Signal Conditioning

The ADXRS401 is a complete, angular rate-sensing gyroscope capable of measuring up to 75 degrees per second. The ADXRS401 uses Analog Devices’ iMEMS® surface micromachining process to create a ...More

ADXRS401:  ±75°/s Single Chip Yaw Rate Gyro with Signal Conditioning

Product Description

The ADXRS401 is a complete, angular rate-sensing gyroscope capable of measuring up to 75 degrees per second. The ADXRS401 uses Analog Devices’ iMEMS® surface micromachining process to create a functionally complete, low cost gyroscope, integrated with all of the required electronics on a single chip.

The ADXRS401 provides designers with a small, low cost gyroscope without compromising performance, quality, or reliability. The ADXRS401’s immunity to shock and vibration greatly improves the performance of navigation systems where environmental conditions could cause inaccurate system outputs.

The manufacturing technique for this device is the same high volume BIMOS iMEMS® process used for high reliability, automotive airbag accelerometers. The output signal, RATEOUT, is a voltage proportional to angular rate about the axis normal to the top surface of the package. A single external resistor can be used to lower the scale factor and increase dynamic range. An external capacitor is used to set the bandwidth.

A precision reference and a temperature output are also provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both sensors and the signal conditioning circuits. The ADXRS401 is available in a 7 mm x 7 mm x 3 mm BGA surface-mount package that significantly improves manufacturability.

Applications

  • Car and handheld navigation systems
  • Image stabilization for digital still and video cameras
  • Inertial measurement units
  • Platform stabilization
  • Mobile satellite antenna stabilization
  • Features

    • Complete rate gyroscope on a single chip
    • Z-axis (Yaw rate) response
    • High vibration rejection over wide frequency
    • 2000 g-powered shock survivability
    • Self-test on digital command
    • Temperature sensor output
    • Precision voltage reference output
    • Absolute rate output for precision applications
    • 5 V single-supply operation
    • Ultra small and light (<0.15cc, <0.5 gram)

    Diagrams

    ADXRS401 Diagram
    Functional Block Diagram for ADXRS401

    Specifications

    Range +/- 75 °/s
    Sensitivity 15mV/°/s
    Typical Bandwidth (kHz) 2kHz
    Noise Density (°/s/rtHz) 0.05
    Nonlinearity 0.1% of FS
    Temp Sensor Yes
    Voltage Reference Yes
    Voltage Supply (V) 4.75 to 5.25
    Supply Current (max) 6mA
    Temp Range (°C) -40 to 85°C
    Package 32-BGA

    Explore Other Products

    ADIS16364 - High Precision Tri-Axis Inertial Sensor

    ADIS16300 - Four Degrees of Freedom Inertial Sensor

    Subscribe to New Products Feed
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices