AD22105: Low Voltage, Resistor Programmable Thermostatic Switch
The AD22105 is a solid state thermostatic switch. Requiring only one external programming resistor, the AD22105 can be set to switch accurately at any temperature in the wide operating range of -40°C ...More
AD22105: Low Voltage, Resistor Programmable Thermostatic Switch
Product Description
The AD22105 is a solid state thermostatic switch. Requiring only one external programming resistor, the AD22105 can be set to switch accurately at any temperature in the wide operating range of -40°C to +150°C. Using a novel circuit architecture, the AD22105 asserts an open collector output when the ambient temperature exceeds the user-programmed setpoint temperature. The AD22105 has approximately 4°C of hysteresis which prevents rapid thermal on/off cycling.
The AD22105 is designed to operate on a single power supply voltage from +2.7 V to +7.0 V facilitating operation in battery powered applications as well as in industrial control systems. Because of low power dissipation (230 µW @ 3.3 V), self-heating errors are minimized and battery life is maximized.
An optional internal 200 k(ohm) pull-up resistor is included to facilitate driving light loads such as CMOS inputs.
Alternatively, a low power LED indicator may be driven directly.
Features
- User-Programmable Temperature Setpoint
- 2.0°C Setpoint Accuracy
- 4.0°C Preset Hysteresis
- Wide Supply Range
(+2.7 Vdc to +7.0 Vdc) - Wide Temperature Range
(- 40°C to +150°C)
Diagrams
- Enlarge
- Symbols and Footprints
Typical Application Diagram for AD22105
Low Voltage, Resistor Programmable Thermostatic Switch
Typical Application Diagram for AD22105
ADT6401 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)
ADT6402 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)
| Part# | Sensor Output | Max Deg C Error Over Tmp | Temp Range(s) | Supply Voltage Range | Supply Current (max) | Packages | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADT6504 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | - | SOT23-5 | - | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.50 |
| ADT6503 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | - | SOT23-5 | - | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.50 |
| ADT6502 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-5 | - | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | - |
| ADT6501 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-5 | - | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.49 |
| AD22105 | Thermostatic Switch | 3 | -40 to +125 | +2.7V to 7V | 120µA | SOIC-8, TO-92 | - | Low Voltage, Resistor Programmable Thermostatic Switch | $1.21 |
| TMP01 | +5mV/°K, Thermostatic Switch | 3 | -55 to +125 | +4.5V to +13.2V | 500µA | PDIP-8, SOIC-8, TO-99 | 5 mV/°K, Controller, Two Set Points | Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints | $2.67 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD22105 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD22105AR | Prodn | 8 ld SOIC | 8 | Comm. | $1.27 | 05/01/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22105AR-REEL | Prodn | 8 ld SOIC | 8 | Comm. | $1.27 | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22105AR-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | $1.27 | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22105ARZ | Prodn | 8 ld SOIC | 8 | Comm. | $1.21 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD22105ARZ-REEL | Prodn | 8 ld SOIC | 8 | Comm. | $1.21 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD22105ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | $1.21 | 05/01/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close