Analog Devices AD7416 - Temperature Sensor: Temperature to Digital Converter, I<sup>2</sup>C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy
MEMS and Sensors
iMEMS® Accelerometers
iMEMS® Gyroscopes
Analog Temperature Sensors 
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD7416 Temperature Sensor: Temperature to Digital Converter, I2C, 10-Bit Resolution, -40°C to +125°C, ±2°C Accuracy

Data Sheets
Application Notes Evaluation Boards html(1k) Price, Packaging, and Availability
Product Description
The AD7417 and AD7418 are 10-Bit, single and 4 Channel A/D Converter with an On-Chip Temperature Sensor that can operate from a single 2.7V to 5.5V power supply. The devices contain a 10µs...More
 
 Typical Application Circuit Enlarge
AD7416
Symbols and Footprints
 Features
  • 10-Bit ADC with 15 µs and 30 µs Conversion Times
  • Single and Four Single-Ended Analog Input Channels
  • On-Chip Temperature Sensor: –40ºC to +125ºC
  • On-Chip Track-and-Hold
  • Overtemperature Indicator
  • Automatic Power-Down at the End of a Conversion
  • Wide Operating Supply Range:
    2.7 V to 5.5 V
  • I2C® Compatible Serial Interface
  • Selectable Serial Bus Address Allows
    Connection of up to Eight
    AD7416/AD7417s to a Single Bus
  • AD7416 Is a Superior Replacement for LM75
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD7416 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD7416ACHIPS Contact ADI CHIPS OR DIE - Comm - - Y
Material
Declaration
Contact ADIContact ADI
AD7416AR Prodn 8 ld SOIC 8 Ind $1.05 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7416AR-REEL Prodn 8 ld SOIC 8 Ind $1.05 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7416AR-REEL7 Prodn 8 ld SOIC 8 Ind $1.05 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7416ARM Prodn 8 ld MSOP 8 Ind $1.05 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7416ARM-REEL Prodn 8 ld MSOP 8 Ind $1.05 10/31/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7416ARM-REEL7 Prodn 8 ld MSOP 8 Ind $1.05 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
AD7416ARMZ Prodn 8 ld MSOP 8 Ind $1.00 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7416ARMZ-REEL Prodn 8 ld MSOP 8 Ind $1.00 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7416ARMZ-REEL7 Prodn 8 ld MSOP 8 Ind $1.00 8/29/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7416ARZ Prodn 8 ld SOIC 8 Ind $1.00 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7416ARZ-REEL Prodn 8 ld SOIC 8 Ind $1.00 9/26/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD7416ARZ-REEL7 Prodn 8 ld SOIC 8 Ind $1.00 9/19/2008Y
Material
Declaration
Contact ADIContact ADI
EVAL-AD7416/7/8EBZ Prodn EVALUATION BOARDS - Comm $151.80 8/29/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products

Analog Temperature Sensors

Part# Output Type Sensor Output Temp Res
(°C/LSB)
Max Deg C Error Over Tmp # Ext ADC channels DAC Outputs Supply Voltage Range Packages Temp Range(s) Price* (1000 pcs.)
AC2626 Analog +1 µA/°K n/a 1.7 n/a --- +4V to +30V Stainless Steel Probe -55 to +150 **
AD22100 Analog +22.5 mV/°C n/a 2 n/a --- +4V to +6.5V SOIC-8; TO-92 0 to +100 $1.16
AD22103 Analog +28 mV/°C n/a 2.5 n/a --- +2.7V to +3.6V SOIC-8; TO-92 0 to +100 $1.25
AD590 Analog +1 µA/°K n/a 5.5 n/a --- +4V to +30V FP-2; SOIC-8; TO-52 -55 to +150 $2.01
AD592 Analog +1 µA/°K n/a 0.4 n/a --- +4V to +30V TO-92 -25 to +105 $1.72
AD594 Analog +10 mV/°C n/a 3.5 n/a --- +4.5V to +5.5V Cerdip-14; DIP-14; SBDIP-14 -55 to +125 $6.18
AD595 Analog +10 mV/°C n/a 1 n/a --- +4.5V to +5.5V Cerdip-14; SBDIP-14 -55 to +125 $6.18
AD596 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100 -55 to +125 $6.51
AD597 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100; SOIC-8 -55 to +125 $2.50
ADT14 Analog +5mV/°K; Thermostatic Switch n/a 5 - - +4.5V to +5.5V PDIP-16; SOIC-16 -40 to +125 **
TMP17 Analog +1 µA/°K n/a 3.5 n/a --- +4V to +30V SOIC-8 -40 to +105 $1.39
TMP35 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +10 to +125 $0.40
TMP36 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 -40 to +125 $0.40
TMP37 Analog +20 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +5 to +100 $0.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top