TMP01: Low Power, Programmable Temperature Controller (Temperature Sensor)
The TMP01 is a temperature sensor which generates a voltage output proportional to absolute temperature and a control signal from one of two outputs when the device is either above or below a specific ...More
TMP01: Low Power, Programmable Temperature Controller (Temperature Sensor)
Product Description
The TMP01 is a temperature sensor which generates a voltage output proportional to absolute temperature and a control signal from one of two outputs when the device is either above or below a specific temperature range. Both the high/low temperature trip points and hysteresis (overshoot) band are determined by user-selected external resistors. For high volume production, these resistors are available on-board.
The TMP01 consists of a bandgap voltage reference combined with a pair of matched comparators. The reference provides both a constant 2.5 V output and a voltage proportional to absolute temperature (VPTAT) which has a precise temperature coefficient of 5 mV/K and is 1.49 V (nominal) at +25°C. The comparators compare VPTAT with the externally set temperature trip points and generate an open-collector output signal when one of their respective thresholds has been exceeded.
Hysteresis is also programmed by the external resistor chain and is determined by the total current drawn out of the 2.5 V reference. This current is mirrored and used to generate a hysteresis offset voltage of the appropriate polarity after a comparator has been tripped. The comparators are connected in parallel, which guarantees that there is no hysteresis overlap and eliminates erratic transitions between adjacent trip zones.
The TMP01 utilizes proprietary thin-film resistors in conjunction with production laser trimming to maintain a temperature accuracy of ±1°C (typ) over the rated temperature range, with excellent linearity. The open-collector outputs are capable of sinking 20 mA, enabling the TMP01 to drive control relays directly. Operating from a +5 V supply, quiescent current is only 500 µA (max).
The TMP01 is available in the low cost 8-pin epoxy mini-DIP and SO (small outline) packages, and in die form.
- Data Sheet Rev D, 03/2002 (pdf 252kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 688kB)
Features
- –55°C to +125°C (–67°F to +257°F) Operation
- ±1.0°C Accuracy Over Temperature (typ)
- Temperature-Proportional Voltage Output
- User Programmable Temperature Trip Points
- User Programmable Hysteresis
- 20 mA Open Collector Trip Point Outputs
- TTL/CMOS Compatible
- Single-Supply Operation
(4.5 V to 13.2 V) - Low Cost 8-Pin DIP and SO
Packages
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for TMP01
Low Power, Programmable Temperature Controller (Temperature Sensor)
Functional Block Diagram for TMP01
| Part# | Sensor Output | Max Deg C Error Over Tmp | Temp Range(s) | Supply Voltage Range | Supply Current (max) | Packages | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADT6401 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-6 | - | Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output) | $0.60 |
| ADT6402 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-6 | - | Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Push-Pull Output) | $0.60 |
| ADT6504 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | - | SOT23-5 | - | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.50 |
| ADT6503 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | - | SOT23-5 | - | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.50 |
| ADT6502 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-5 | - | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | - |
| ADT6501 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-5 | - | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.50 |
| AD22105 | Thermostatic Switch | 3 | -40 to +125 | +2.7V to 7V | 120µA | SOIC-8, TO-92 | - | Low Voltage, Resistor Programmable Thermostatic Switch | $1.21 |
| TMP01 | +5mV/°K, Thermostatic Switch | 3 | -55 to +125 | +4.5V to +13.2V | 500µA | PDIP-8, SOIC-8, TO-99 | 5 mV/°K, Controller, Two Set Points | Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints | $2.67 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
TMP01 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close