AD1992:  Class-D Audio Power Amplifier – 2 × 10W

The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x ...More

AD1992:  Class-D Audio Power Amplifier – 2 × 10W

Product Description

The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x amplifiers deliver audiophile sound quality (THD < 0.005 %; SNR > 101 dB; PSRR > 65 dB) with at least 50 % less heat than traditional linear amplifiers. The device’s breakthrough performance is achieved through the closed loop integration of a Sigma-Delta modulator with a bridge drive circuit and high power output stage. In addition to achieving superior audio performance, this novel ∑∆ architecture minimizes radiated and conducted EMI and RF emissions.

Output Power

AD1990: 2 × 5W
AD1992: 2 × 10W
AD1994: 2 × 25W (1 × 50W)

Applications

  • Automotive Amplifiers
  • Flat Panel Televisions
  • PC Audio Systems
  • Mini Components

Features

  • Integrated Stereo ∑∆ Modulator and Power Stage
  • 0.005% THD+N
  • 101.5 dB Dynamic Range
  • PSRR>65dB
  • RDS-ON < 0.3 Ω (per transistor)
  • Efficiency >80% @ 5 W/6 Ω
  • EMI Optimized Modulator
  • On-Off-Mute Pop Noise Suppression
  • Short Circuit Protection
  • Over-Temperature Protection
  • Low Cost DMOS Process
  • 64-LFCSP Package

Diagrams

AD1992 Diagram
Functional Block for AD1992

Explore Other Products

Part# Instructions/Cycles DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC DNR (dB) ADC THD+N (dB) Digital I/O Channels Analog I/O Channels Product Description Price* (1000-4999)
AD1940 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. $8.45
AD1941 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. $8.45
AD1953 512 112 100 - - 4/6 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14
AD1954 512 112 100 - - 4/2 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14
ADAU1401 1,024 104 90 100 -83 8/8 2/4 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs -
ADAU1701 1,024 104 90 100 -83 8/8 2/4 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs $4.52
ADAU1702 512 104 90 100 -83 8/8 2/4 SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC $3.57

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.