| Features |
 |
- Filterless Class-D amplifier with Σ-Δ modulation
- No sync necessary when using multiple Class-D amplifiers from Analog Devices, Inc.
- 1.4 W into 8 Ω at 5.0 V supply with less than 1% THD + N
- 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
- Greater than 98 dB SNR (signal-to-noise ratio)
- Single-supply operation from 2.5 V to 5.0 V
|
- 20 nA ultralow shutdown current
- Short-circuit and thermal protection
- Available in 8-lead, 3 mm × 3 mm LFCSP and MSOP packages
- Pop-and-click suppression
- Built-in resistors reduce board component count
- Fixed and user-adjustable gain configurations
|
| |
|