SSM2302:  Filterless High Efficiency Class-D Stereo Audio Amplifier

The SSM2302 is a fully integrated, high efficiency, Class-D stereo audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum ...More

SSM2302:  Filterless High Efficiency Class-D Stereo Audio Amplifier

Product Description

The SSM2302 is a fully integrated, high efficiency, Class-D stereo audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of external components and operates from a single 2.5 V to 5.0 V supply. It is capable of delivering 1.4 W of continuous output power with less than 1% THD + N driving an 8 Ω load from a 5.0 V supply.

The SSM2302 features a high efficiency, low noise modulation scheme. It operates with 85% efficiency at 1.4 W into 8 Ω from a 5.0 V supply and has a signal-to-noise ratio (SNR) that is better than 98 dB. PDM modulation is used to provide lower EMI-radiated emissions compared with other Class-D architectures.

The SSM2302 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin.

The architecture of the device allows it to achieve a very low level of pop and click. This minimizes voltage glitches at the output during turn-on and turn-off, thus reducing audible noise on activation and deactivation.

The fully differential input of the SSM2302 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.

The SSM2302 also has excellent rejection of power supply noise, including noise caused by GSM transmission bursts and RF rectification. PSRR is typically 63 dB at 217 Hz.

The gain can be set to 6 dB or 12 dB utilizing the gain control select pin connected respectively to ground or VDD. Gain can also be adjusted externally by using an external resistor.

The SSM2302 is specified over the commercial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 16-lead, 3 mm × 3 mm lead-frame chip scale package (LFCSP).

Applications

  • Mobile phones
  • MP3 players
  • Portable gaming
  • Portable electronics
  • Educational toys


Features

  • Filterless Class-D amplifier with built-in output stage
  • 1.4 W into 8 Ω at 5.0 V supply with less than 1% THD
  • 85% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 98 dB SNR (signal-to-noise ratio)
  • Single-supply operation from 2.5 V to 5.0 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 16-lead, 3 mm × 3 mm LFCSP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Fixed and user-adjustable gain configurations

Diagrams

SSM2302 Diagram
Functional Block Diagram for SSM2302

Specifications

Output Power (W) 2W

Explore Other Products

SSM2319 - Filterless, High Efficiency, Mono 3 W Class-D Audio Amplifier

SSM2335 - Filterless, High Efficiency, Mono 3 W Class-D Audio Amplifier

SSM2604 - Low Power Audio Codec

Subscribe to New Products Feed
Part# Output Power (W) Speaker Driver Headphone Driver Micophone Driver Product Description Price* (1000-4999)
AD8541 - - - - Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.27
AD8542 - - - - Dual, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.38
AD8544 - - - - Quad, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier $0.54
ADAU1513 23 - - - - $3.15
ADAU1590 15.5 - - - - $3.49
ADAU1592 18 - - - - $3.66
SSM2167 - - - Mono Microphone Driver withe Noise Gate $1.20
SSM2211 1.5 Mono - - Mono Speaker Driver $0.45
SSM2250 1.5 Mono Stereo - Mono Speaker and Stereo Headphone Driver $1.00
SSM2301 1.4 - - - - $0.45
SSM2302 2 - - - - $0.92
SSM2304 2 - - - - $0.81
SSM2305 2.8 - - - - $0.60
SSM2306 2 - - - - $0.99
SSM2311 3 - - - - $0.73
SSM2315 3 Mono - - - $0.82
SSM2317 3 - - - - $0.91
SSM2319 3 - - - - $0.90
SSM2335 3 - - - - $0.63

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices