SSM2306: 2 W, Filterless, Class-D Stereo Audio Amplifier
The SSM2306 is a fully integrated, high efficiency, Class-D stereo audio amplifier designed to maximize performance for portable applications. The application circuit requires minimum external ...More
SSM2306: 2 W, Filterless, Class-D Stereo Audio Amplifier
Product Description
The SSM2306 is a fully integrated, high efficiency, Class-D stereo audio amplifier designed to maximize performance for portable applications. The application circuit requires minimum external components and operates from a single 2.5 V to 5.0 V supply. It is capable of delivering 2 W of continuous output power with less than 10% THD + N driving a 4 Ω load from a 5.0 V supply.
The SSM2306 features ultralow idle current, high efficiency, and a low noise modulation scheme. It operates with >87% efficiency at 1.4 W into 8 Ω from a 5.0 V supply and has a signal-to-noise ratio (SNR) that is better than 96 dB. PDM modulation offers lower EMI radiated emissions compared to other Class-D architectures.
The SSM2306 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin.
The architecture of the device allows it to achieve a very low level of pop and click to minimize voltage glitches at the output during turn-on and turn-off, thereby reducing audible noise on activation and deactivation. The fully differential input of the SSM2306 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.
The SSM2306 also has excellent rejection of power supply noise, including noise caused by GSM transmission bursts and RF rectification.
The SSM2306 has a preset gain of 18 dB that can be reduced by using external resistors.
The SSM2306 is specified over the commercial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 16-lead, 3 mm × 3 mm lead frame chip scale package (LFCSP).
Applications
- Mobile phones
- MP3 players
- Portable gaming
- Portable electronics
- Educational toys
- Notebook computers
Features
- Filterless Class-D amplifier with built-in output stage
- 2 W into 4 Ω and 1.4 W into 8 Ω at 5.0 V supply
- Ultralow idle current with load resistance
- >87% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
- Better than 96 dB SNR (signal-to-noise ratio)
- Available in 16-lead, 3 mm × 3 mm LFCSP
- Single-supply operation from 2.5 V to 5.0 V
- 20 nA ultralow shutdown current
- Short-circuit and thermal protection
- Pop-and-click suppression
- Built-in resistors reduce board component count
- Default fixed 18 dB gain and user-adjustable
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for SSM2306
2 W, Filterless, Class-D Stereo Audio Amplifier
Other Diagrams for SSM2306
2 W, Filterless, Class-D Stereo Audio Amplifier
SSM2306 Pin Configuration
Functional Block Diagram for SSM2306
SSM2604 - Low Power Audio Codec
SSM2319 - Filterless, High Efficiency, Mono 3 W Class-D Audio Amplifier
SSM2317 - Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
| Part# | Output Power (W) | Speaker Driver | Headphone Driver | Micophone Driver | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| AD8541 | - | - | - | - | Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.27 |
| AD8542 | - | - | - | - | Dual, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.38 |
| AD8544 | - | - | - | - | Quad, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.54 |
| ADAU1513 | 23 | - | - | - | - | $3.15 |
| ADAU1590 | 15.5 | - | - | - | - | $3.49 |
| ADAU1592 | 18 | - | - | - | - | $3.66 |
| SSM2167 | - | - | - | Mono | Microphone Driver withe Noise Gate | $1.20 |
| SSM2211 | 1.5 | Mono | - | - | Mono Speaker Driver | $0.45 |
| SSM2250 | 1.5 | Mono | Stereo | - | Mono Speaker and Stereo Headphone Driver | $1.00 |
| SSM2301 | 1.4 | - | - | - | - | $0.45 |
| SSM2302 | 2 | - | - | - | - | $0.92 |
| SSM2304 | 2 | - | - | - | - | $0.81 |
| SSM2306 | 2 | - | - | - | - | $0.99 |
| SSM2311 | 3 | - | - | - | - | $0.73 |
| SSM2315 | 3 | Mono | - | - | - | $0.82 |
| SSM2319 | 3 | - | - | - | - | $0.90 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
SSM2306 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| SSM2306-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $50.50 | 10/17/2008 | Y | Contact ADI | Add To Cart |
| SSM2306-MINI-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $50.50 | 12/12/2008 | Y | Contact ADI | Add To Cart |
| SSM2306CPZ-REEL | Prodn | 16 | Ind | - | 01/09/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| SSM2306CPZ-REEL7 | Prodn | 16 | Ind | $0.99 | 10/17/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close