AD8509:  9-Channel, Multiplexed Input, LCD Driver

The AD8509 is a 9-channel (AD8511 an 11-channel) LCD reference driver designed to drive 64 gray scale column drivers. Each buffer has an A/B input used to select between two voltages for LCD displays. ...More

AD8509:  9-Channel, Multiplexed Input, LCD Driver

Product Description

The AD8509 is a 9-channel (AD8511 an 11-channel) LCD reference driver designed to drive 64 gray scale column drivers. Each buffer has an A/B input used to select between two voltages for LCD displays. These buffers are used to drive the resistor ladders of LCD column drivers for gamma correction.

These LCD drivers have higher slew rates and output drive current than similar competitive parts. This increases the stability of the reference ladder, resulting in better gray scale and visual performance.

Features

  • Single-Supply Operation: 3.3 V to 5 V
  • High Output Current: 300 mA
  • Low Supply Current: 6 mA
  • Stable with 1000 pF Loads
  • Pin Compatible with LMC6009
  • Pin Compatible with CL-FP6131

Diagrams

AD8509 Diagram
Functional Block Diagram for AD8509

Specifications

Vcc-Vee Supply (V) 3.3 to 6.5
Iq per Amplifier (max) 944µA
-3dB Bandwidth n/a
Aol n/a
I out Capability 20mA
Capacitive Load 1000pF
Slew Rate 7V/µs
Vos 20mV
Ib 50nA
Features Buffer,Single Supply
Packages CSP

Explore Other Products

Part# V Span Max Iq per Amplifier (max) -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8509 6.5V 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8511 6.5V 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV 500nA - 18 - Channel Gamma Buffer with Regulator
ADD8701 16V 1mA 4.5MHz