ADD8506: 6-Channel, Muxed Input Line Inversion LCD Gamma Buffer
The ADD8504, ADD8505, and ADD8506 are 4-, 5-, and 6-channel LCD gamma reference buffers designed to drive column driver gamma inputs in line inversion panels. Each buffer channel has an A/B input to ...More
ADD8506: 6-Channel, Muxed Input Line Inversion LCD Gamma Buffer
Product Description
The ADD8504, ADD8505, and ADD8506 are 4-, 5-, and 6-channel LCD gamma reference buffers designed to drive column driver gamma inputs in line inversion panels. Each buffer channel has an A/B input to select between two gamma voltage curves. These buffer channels drive the resistor ladders of LCD column drivers for gamma correction. The ADD8504/ ADD8505/ADD8506 outputs have high slew rates and output drives that increase the stability of the reference ladder resulting in optimal gray scale and visual performance.
The ADD8504/ADD8505/ADD8506 are specified over the −40°C to +105°C temperature range. They are available, respec-tively, in 16-, 20-, and 24-lead thin shrink small outline (TSSOP), surface-mount, Pb-free packages. The ADD8506 is also offered in a leaded TSSOP.
Applications
Data Sheet, Rev. C, 9/07
Features
- Single-supply operation: 3.3 V to 6.5 V
- Rail-to-rail input, rail-to-rail output
- High output current: 380 mA
- Low supply current: 3.9 mA
- Stable with 1 nF loads
- Wide temperature range: −40°C to +105°C
- 16-, 20-, and 24-lead, Pb-free, TSSOP packages
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for ADD8506
6-Channel, Muxed Input Line Inversion LCD Gamma Buffer
Other Diagrams for ADD8506
6-Channel, Muxed Input Line Inversion LCD Gamma Buffer
ADD8506 Pin Configuration
ADD8506 Circuit Diagram
Pin Configuration Diagram for ADD8506
| Part# | V Span Max | Iq per Amplifier (max) | -3dB Bandwidth | Aol | I out Capability | Capacitive Load | Slew Rate | Vos | Ib | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8560 | 16V | 1mA | 8MHz | n/a | 35mA | n/a | 8V/µs | 2mV | 80nA | $1.02 | 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications |
| ADD8504 | 6.5V | 0.95mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.80 | 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP |
| ADD8505 | 6.5V | 0.88mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.87 | 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP |
| ADD8506 | 6.5V | 0.85mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.96 | 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP |
| ADD8754 | 18V | n/a | 1.95MHz | n/a | 300mA | n/a | 105V/µs | 19mV | 50nA | - | VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry |
| AD8531 | 6V | 1.25mA | 3MHz | 98dB | 250mA | 1nF | 5V/µs | 25mV | 5pA | $0.27 | 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8509 | 6.5V | 944µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.77 | 9-Channel, Multiplexed Input, LCD Driver |
| AD8532 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.43 | Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8511 | 6.5V | 773µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.99 | 11-Channel, Multiplexed Input, LCD Driver |
| AD8534 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.60 | Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8519 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $0.92 | 8 MHz, Rail-Rail Out, Operational Amplifier |
| AD8529 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $1.22 | Dual, 8 MHz, Rail-Rail Out, Operational Amplifier |
| ADD8708 | 16.5V | 0.9mA | 4.5MHz | n/a | 150mA | 200pF | 6V/µs | 5mV | 500nA | - |