ADD8708: 18 - Channel Gamma Buffer with Regulator
The ADD8708 is an 18-channel integrated gamma reference for use in high resolution LCD TV and monitors panels. The out-put buffers feature high current drive and low offset voltage to provide an ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
ADD8708: 18 - Channel Gamma Buffer with Regulator
Product Description
The ADD8708 is an 18-channel integrated gamma reference for use in high resolution LCD TV and monitors panels. The out-put buffers feature high current drive and low offset voltage to provide an accurate and stable gamma curve. The top nine channels swing to VDD; the lower nine channels swing to GND.
Integrating the gamma setup resistors drastically reduces the external component count while increasing the gamma curve accuracy. To accommodate multiple column drivers and panel architectures, the ADD8708 is mask programmable to a 0.2% resolution using the on-chip 500 resistor string. The tap points are externally accessible for easy testing of alternative gamma curves. An on-board voltage regulator provides a fixed input for the resistor string, isolating the gamma curve from the supply ripple.
The ADD8708 is specified over the temperature range of –40°C to +105°C and comes in both a 48-lead, Pb-free, lead-frame chip-scale package and a Pb-free, low-profile, quad flat package.
- Data Sheet Rev 0, 10/2004 (pdf 605kB)
- (About Data Sheets)
Features
- 18 Precision Gamma Reference Outputs
- Mask-programmable Gamma Resistors:
0.2% Resolution and 0.1% Accuracy - Mask-programmable Voltage Regulator:
0.4% Accuracy - Upper 9 Buffers Swing to VDD
- Lower 9 Buffers Swing to GND
- Single-supply Operation: 7.5 V to 16.5 V
- Gamma Current Drive: 15 mA per Channel
- Peak Output Current: 150 mA
- Output Voltage Stable under Load Conditions
- Pin-to-pin Compatible with ADD8709
- 48-lead, Pb-free LQFP and LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADD8708
18 - Channel Gamma Buffer with Regulator
Other Diagrams for ADD8708
18 - Channel Gamma Buffer with Regulator
ADD8708 Pin Configuration
Functional Block Diagram for ADD8708
| Part# | V Span Max | Iq per Amplifier (max) | -3dB Bandwidth | Aol | I out Capability | Capacitive Load | Slew Rate | Vos | Ib | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8560 | 16V | 1mA | 8MHz | n/a | 35mA | n/a | 8V/µs | 2mV | 80nA | $1.02 | 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications |
| ADD8504 | 6.5V | 0.95mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.80 | 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP |
| ADD8505 | 6.5V | 0.88mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.87 | 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP |
| ADD8506 | 6.5V | 0.85mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.96 | 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP |
| ADD8754 | 18V | n/a | 1.95MHz | n/a | 300mA | n/a | 105V/µs | 19mV | 50nA | - | VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry |
| AD8531 | 6V | 1.25mA | 3MHz | 98dB | 250mA | 1nF | 5V/µs | 25mV | 5pA | $0.27 | 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8509 | 6.5V | 944µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.77 | 9-Channel, Multiplexed Input, LCD Driver |
| AD8532 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.43 | Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8511 | 6.5V | 773µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.99 | 11-Channel, Multiplexed Input, LCD Driver |
| AD8534 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.60 | Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8519 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $0.92 | 8 MHz, Rail-Rail Out, Operational Amplifier |
| AD8529 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $1.22 | Dual, 8 MHz, Rail-Rail Out, Operational Amplifier |
| ADD8708 | 16.5V | 0.9mA | 4.5MHz | n/a | 150mA | 200pF | 6V/µs | 5mV | 500nA | - | 18 - Channel Gamma Buffer with Regulator |