ADD8709: 18-Channel Gamma Buffer with Regulator
The ADD8709 is an 18-channel gamma reference for use in high-resolution TFT LCD monitor and TV panels. The output buffers feature low offset voltage and high current drive under transient load ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
ADD8709: 18-Channel Gamma Buffer with Regulator
Product Description
The ADD8709 is an 18-channel gamma reference for use in high-resolution TFT LCD monitor and TV panels. The output buffers feature low offset voltage and high current drive under transient load conditions to provide a more accurate and stable gamma curve. Two channels swing to VDD and two channels swing to GND, increasing the overall range of the curve. An on-board voltage regulator is available for external applications. Here again, external component costs are reduced and the quality of the gray scale is increased.
The ADD8709 is specified over the temperature range of –40°C to +100°C and comes in a robust, low profile quad flat package.
- Data Sheet Rev A, 10/2004 (pdf 513kB)
- (About Data Sheets)
Features
- Integrated Voltage Regulator
- Upper/lower Buffers Swing to VDD/GND
- Single-supply Operation: 7.5 V to 16.5 V
- Continuous Current Drive: 15 mA
- High Peak Output Current: 150 mA
- Low Offset Voltage: 15 mV Max
- Output Voltage Stable under Transient Load Conditions
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADD8709
18-Channel Gamma Buffer with Regulator
Other Diagrams for ADD8709
18-Channel Gamma Buffer with Regulator
ADD8709 Pin Configuration
Functional Block Diagram for ADD8709
| Part# | V Span Max | Iq per Amplifier (max) | -3dB Bandwidth | Aol | I out Capability | Capacitive Load | Slew Rate | Vos | Ib | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8560 | 16V | 1mA | 8MHz | n/a | 35mA | n/a | 8V/µs | 2mV | 80nA | $1.02 | 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications |
| ADD8504 | 6.5V | 0.95mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.80 | 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP |
| ADD8505 | 6.5V | 0.88mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.87 | 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP |
| ADD8506 | 6.5V | 0.85mA | n/a | n/a | 20mA | 1nF | 7V/µs | 20mV | 2nA | $0.96 | 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP |
| ADD8754 | 18V | n/a | 1.95MHz | n/a | 300mA | n/a | 105V/µs | 19mV | 50nA | - | VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry |
| AD8531 | 6V | 1.25mA | 3MHz | 98dB | 250mA | 1nF | 5V/µs | 25mV | 5pA | $0.27 | 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8509 | 6.5V | 944µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.77 | 9-Channel, Multiplexed Input, LCD Driver |
| AD8532 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.43 | Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8511 | 6.5V | 773µA | n/a | n/a | 20mA | 1000pF | 7V/µs | 20mV | 50nA | $3.99 | 11-Channel, Multiplexed Input, LCD Driver |
| AD8534 | 6V | 1.25mA | 3MHz | 70dB | 250mA | 10nF | 5V/µs | 25mV | 5pA | $0.60 | Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier |
| AD8519 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $0.92 | 8 MHz, Rail-Rail Out, Operational Amplifier |
| AD8529 | 12V | 1.2mA | 8MHz | 100dB | 25mA | 600pF | 2.9V/µs | 600µV | 300nA | $1.22 | Dual, 8 MHz, Rail-Rail Out, Operational Amplifier |
| ADD8708 | 16.5V | 0.9mA | 4.5MHz | n/a | 150mA | 200pF | 6V/µs | 5mV | 500nA | - | 18 - Channel Gamma Buffer with Regulator |
| ADD8701 | 16V |