ADD8710:  10-Channel Gamma Buffer with VCOM Driver

The ADD8710 is a low cost, 10-channel gamma buffer with a VCOM driver that operates from a single supply. The part is designed for high resolution TFT LCD panels and is built on an advanced, high ...More

ADD8710:  10-Channel Gamma Buffer with VCOM Driver

Product Description

The ADD8710 is a low cost, 10-channel gamma buffer with a VCOM driver that operates from a single supply. The part is designed for high resolution TFT LCD panels and is built on an advanced, high voltage CBCMOS process.

The gamma buffers have a high slew rate, minimum 10 mA output current, and a high capacitive load drive capability. The VCOM buffer is capable of delivering 250 mA of peak current and can also drive large capacitive loads. The ADD8710 offers a wide supply range and offset voltages below 12 mV.

The ADD8710 is specified over the −40°C to +85°C tempera-ture range and is available in a Pb-free, 28-lead TSSOP package.

Applications

  • TFT LCD monitor panels
  • TFT LCD notebook panels
  • Data Sheet, Rev. B, 6/07

    Features

    • Single-supply operation: 4.5 V to 18 V
    • Upper/lower buffers swing to VS/GND
    • Gamma continuous output current: >10 mA
    • VCOM peak output current: 250 mA
    • Offset voltage: 12 mV
    • Slew rate: 8 V/μs
    • Unity gain stable with large capacitive loads
    • Supply current: 700 μA per amplifier
    • Compact 28-lead TSSOP
    • Pb-free package
    • Drop-in replacement for BUF11702

    Diagrams

    ADD8710 Diagram
    Functional Block Diagram for ADD8710

    Specifications

    Vcc-Vee Supply (V) 4.5 to 16
    Iq per Amplifier (max) 0.91mA
    -3dB Bandwidth 5MHz
    Aol n/a
    I out Capability 10mA
    Capacitive Load n/a
    Slew Rate 8V/µs
    Vos 4mV
    Ib 500nA
    Features Buffer,Single Supply
    Packages SOP

    Explore Other Products

    Part# V Span Max Iq per Amplifier (max) -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
    AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
    ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
    ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
    ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
    ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
    AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8509 6.5V 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
    AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8511 6.5V 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
    AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
    AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
    AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
    ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV 500nA - 18 - Channel Gamma Buffer with Regulator
    ADD8701 16V 1mA